Foot Cap 8 40x40 light, black
0.0.473.03

Foot Cap 8 40x40 light, black

0.0.473.03

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/47303
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Foot Cap 8 40x40 light, black
0.0.473.03

Attributes

Line
Work Bench System
line 8
Material
PA-GF
Property
black
Delivery unit
1 pce.
Weight
m = 6 g
ESD
ESD-safe = No
Foot Cap 8 40x40 light, black
0.0.473.03

Details

For end-face covering of a Profile 8 40x40 light, where the core bore is used as a socket for an adjustable foot or similar.
The Foot Cap is clamped in the outer profile cavities of the Profile 8 40x40 light.
Foot Cap 8 40x40 light, black
0.0.473.03

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100290
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111902
UNSPSC 9.0
56111902
customs tariff number
39235090