Synchroniser Shaft Equaliser Coupling VK32
0.0.472.29

Synchroniser Shaft Equaliser Coupling VK32

0.0.472.29

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/47229
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Synchroniser Shaft Equaliser Coupling VK32
0.0.472.29

Attributes

Delivery unit
1 set
Weight
m = 2.8 kg
ESD
ESD-safe = No
Torque max.
Mmax. = 100 Nm
Synchroniser Shaft Equaliser Coupling VK32
0.0.472.29

Details

2 half shells, St, bright zinc-plated
8 Hexagon Socket Head Cap Screws DIN 912-M10x30, St, bright zinc-plated and waxed
8 screws M6x25, St, bright zinc-plated
When using synchronising shafts to transfer torque, it may be necessary to ensure the connected drives can be adjusted during installation.
The Synchroniser Shaft Equaliser Coupling can be used to divide a synchronising shaft in two and then create a friction-based connection between the two shaft sections.
The snap rings W32 should be used to secure the synchronising shaft axially between the drive elements.
The Synchroniser Shaft Equaliser Coupling is positioned at the ends of the Multi-Spline Shafts and power-lock connected using clamping screws. The tightening torque of the clamping screws is 25 Nm (Equaliser Coupling VK14) or 50 Nm (Equaliser Coupling VK32).
The two halves of the coupling must be screwed onto degreased shaft ends using the waxed screws supplied, so as to transfer the necessary torque.
Synchroniser Shaft Equaliser Coupling VK32
0.0.472.29

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23031101
eCl@ss 4.0
23030902
eCl@ss 4.1
23030902
eCl@ss 5.0
23030902
eCl@ss 5.1
23030902
eCl@ss 6.0.1
23030902
eCl@ss 7.1
23030902
eCl@ss 8.0
23030902
UNSPSC 7.0
26111510
UNSPSC 9.0
26111510
customs tariff number
84836080