Synchroniser Shaft Equaliser Coupling VK14
0.0.472.28

Synchroniser Shaft Equaliser Coupling VK14

0.0.472.28

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/47228
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Synchroniser Shaft Equaliser Coupling VK14
0.0.472.28

Attributes

Delivery unit
1 set
Weight
m = 0.745 kg
ESD
ESD-safe = No
Torque max.
Mmax. = 28 Nm
Synchroniser Shaft Equaliser Coupling VK14
0.0.472.28

Details

2 half shells, St, bright zinc-plated
8 Hexagon Socket Head Cap Screws DIN 912-M8x20, St, bright zinc-plated and waxed
The Synchroniser Shaft Equaliser Coupling is positioned at the ends of the Multi-Spline Shafts and power-lock connected using clamping screws. The tightening torque of the clamping screws is 25 Nm (Equaliser Coupling VK14) or 50 Nm (Equaliser Coupling VK32).
The two halves of the coupling must be screwed onto degreased shaft ends using the waxed screws supplied, so as to transfer the necessary torque.
Synchroniser Shaft Equaliser Coupling VK14
0.0.472.28

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23031101
eCl@ss 4.0
23030902
eCl@ss 4.1
23030902
eCl@ss 5.0
23030902
eCl@ss 5.1
23030902
eCl@ss 6.0.1
23030902
eCl@ss 7.1
23030902
eCl@ss 8.0
23030902
UNSPSC 7.0
26111510
UNSPSC 9.0
26111510
customs tariff number
84836080