RS Curved Guide Set 45°
0.0.465.70

RS Curved Guide Set 45°

0.0.465.70

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/46570
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
RS Curved Guide Set 45°
0.0.465.70

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 135 g
ESD
ESD-safe = No
RS Curved Guide Set 45°
0.0.465.70

Details

2 Curved Guides 45°, PA, black
8 Countersunk Screws DIN 965-M2.5x5, St, bright zinc-pl.
Notes on Use and Installation
Roller Shutters can be used primarily as moving panel elements for locking cabinet systems, control panels and operating consoles etc. The major advantage of the system is its flexibility, allowing it to be housed within the cabinet, and requiring far less space than swing or sliding doors.
The Roller Shutter System is suitable for constructing manually-operated vertical and horizontal roller shutters on frames built from Profiles 8. The system consists of the Roller Shutter Guide and the Roller Shutter itself, both of which are of modular design. The Roller Shutter is available in aluminium or lightweight composite.
Detailed installation instructions are included with the Roller Shutter Curved Guide Set 45°.
Example of an Roller Shutter System in a system cabinet. The Roller Shutter Guide has been matched to the contour of the cabinet.
View of an Roller Shutter Guide positioned behind a fixed panel element.
Lengths a and b are used for measuring the lengths of the Roller Shutter Guide Profiles. The dimension L designates the length of the Guide Profile required between Curved Guides 45°.
Example:
Guide for Roller Shutter from groove 1 into groove 5
L = 140 mm
a = 125 mm
b = 125 mm
RS Curved Guide Set 45°
0.0.465.70

Accessoires / Service

RS Slide Strip, black
Delivery unit
1 roll, length 20 m
Article-No.
0.0.458.64

Downloads

Assembly instruction(815 KB)
RS Curved Guide Set 45°
0.0.465.70

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
22320204
eCl@ss 4.0
22041204
eCl@ss 4.1
22041204
eCl@ss 5.0
22320204
eCl@ss 5.1
22320204
eCl@ss 6.0.1
22320204
eCl@ss 7.1
22320204
eCl@ss 8.0
22320204
UNSPSC 7.0
30151801
UNSPSC 9.0
30151801
customs tariff number
39269097