Hinge 5 20x20, heavy-duty with Clamp Lever
0.0.464.43

Hinge 5 20x20, heavy-duty with Clamp Lever

0.0.464.43

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/46443
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Classification
Hinge 5 20x20, heavy-duty with Clamp Lever
0.0.464.43

Attributes

Line
line 5
Delivery unit
1 pce.
Weight
m = 81 g
ESD
ESD-safe = No
Load movable
F1 = 200 N
Load rigid
F1 = 500 N
Load rigid
F2 = 200 N
Load movable
F2 = 100 N
Hinge 5 20x20, heavy-duty with Clamp Lever
0.0.464.43

Details

2 hinge halves, die-cast zinc, RAL9006 white aluminium
2 fixing elements, PA-GF, black
1 thread bush M4, St, bright zinc-plated
1 bush liner, St, bright zinc-plated
1 spacer collar, St
1 Clamp Lever Pi 50 M4x20
The Hinge connects profiles at any angle up to 180°. It can be used as a hinge (adjustment range ± 90°) or rigid angle element. The connection is made on the face side or with the matching t-slot nut.
The Hinges with Clamp Lever can be locked in position or released. Particularly suitable for adjustable holders, swivel-type arms for Parts Containers and other similar equipment.
Connection rigid:
F1 = 500 N
F2 = 200 N
Connection movable:
F1 = 200 N
F2 = 100 N
Hinge 5 20x20, heavy-duty with Clamp Lever
0.0.464.43

Accessoires / Service

Button-Head Screw M5x12, bright zinc-plated
Delivery unit
1 pce.
Article-No.
8.0.005.45
Button-Head Screw M5x8, bright zinc-plated
Delivery unit
1 pce.
Article-No.
8.0.000.24
T-Slot Nut 5 St M5, bright zinc-plated
Delivery unit
1 pce.
Article-No.
0.0.370.01
Profile Machining, End-Face Thread, M5x12.5
Delivery unit
1 pce.
Article-No.
0.0.370.45

Downloads

Finding the right fastener fast(2 MB)
Assembly instruction(648 KB)
Hinge 5 20x20, heavy-duty with Clamp Lever
0.0.464.43

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360301
eCl@ss 4.0
23030704
eCl@ss 4.1
23030704
eCl@ss 5.0
23020104
eCl@ss 5.1
23020104
eCl@ss 6.0.1
23020104
eCl@ss 7.1
23020104
eCl@ss 8.0
23020104
UNSPSC 7.0
31162403
UNSPSC 9.0
31162403
customs tariff number
79070000