Chain Guide Profile 8, transparent
0.0.463.52

Chain Guide Profile 8, transparent

0.0.463.52

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/46352
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 2000 mm
≥1
on application
cut-off max. 2000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Service
  • Application
  • Classification
Chain Guide Profile 8, transparent
0.0.463.52

Attributes

Line
line 8
Material
PA
Property
transparent
Delivery unit
cut-off max. 2000 mm
Weight, spec. Length
m = 22 g/m
ESD
ESD-safe = No
Chain Guide Profile 8, transparent
0.0.463.52

Details

The chain is guided in the profile groove. It can be accessed through the groove and can be used to transfer drive forces.
No connection elements can be fitted in the profile grooves where the chain is run.
Chain Guide Profile 8 encloses the Chain. The profile is inserted into the profile groove.
Chain Guide Profile 8, transparent
0.0.463.52

Accessoires / Service

Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Applications

Machine enclosure - Article EX-01082

This machine enclosure with work bench has been fitted with noise-insulating material on the front. Steel Mesh on the top provides ventilation and ensures maximum occupational safety.

More information
PDF CAD Parts list Drawing
Chain Guide Profile 8, transparent
0.0.463.52

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23170403
eCl@ss 4.0
23170402
eCl@ss 4.1
23170402
eCl@ss 5.0
23170403
eCl@ss 5.1
23170403
eCl@ss 6.0.1
23170403
eCl@ss 7.1
23170403
eCl@ss 8.0
23170403
UNSPSC 7.0
26111505
UNSPSC 9.0
26111505
customs tariff number
39169010