Clamping Set for Synchronising Shaft Profile VK32
0.0.463.30

Clamping Set for Synchronising Shaft Profile VK32

0.0.463.30

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/46330
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Clamping Set for Synchronising Shaft Profile VK32
0.0.463.30

Attributes

Delivery unit
1 set
Weight
m = 196 g
ESD
ESD-safe = No
Clamping Set for Synchronising Shaft Profile VK32
0.0.463.30

Details

8 standard connecting plates 6, St, bright zinc-plated
4 T-Slot Nuts 8 St 2xM6-60, bright zinc-plated
8 screws M6x25, St, bright zinc-plated
The mounting holes for the tensioning screws are drilled perpendicular to the profile’s centre axis along the marking grooves.
The tensioning screws are tightened through the mounting holes drilled earlier.
The clamping set contains all parts required for fastening the Multi-Spline Shaft sections to both ends of a Synchronising Shaft Profile.
Snap Rings W should be used to secure the Synchroniser Shaft axially between the drive elements.
Clamping Set for Synchronising Shaft Profile VK32
0.0.463.30

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23020401
eCl@ss 4.0
23030701
eCl@ss 4.1
23030701
eCl@ss 5.0
23020301
eCl@ss 5.1
23020301
eCl@ss 6.0.1
23029090
eCl@ss 7.1
23020501
eCl@ss 8.0
23020401
UNSPSC 7.0
26111510
UNSPSC 9.0
26111510
customs tariff number
73269098