C-Rail, Bearing Unit 8 D14 3R
0.0.462.30

C-Rail, Bearing Unit 8 D14 3R

0.0.462.30

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/46230
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Tools
  • Downloads
  • Application
  • Classification
C-Rail, Bearing Unit 8 D14 3R
0.0.462.30

Attributes

Line
line 8
Delivery unit
1 pce.
Weight
m = 1.1 kg
ESD
ESD-safe = No
Force max
Fmax. = 1500 N
C-Rail, Bearing Unit 8 D14 3R
0.0.462.30

Details

C-Rail, Slide Profile segment, Al, anodized, natural
C-Rail, Slide Profile Cap Set 8
C-Rail, Bearing Set 8 D14 3R
Completely machined and pre-assembled Bearing Units for simple construction of C-Rail Systems 5, 6 and 8.
Versions 1R und 3R with guiding shafts and steel rollers must not be run without lubrication.
The End Cap and Lubricating Systems are charged with oil at the factory. They should be topped up with machine oil every six months.
To ensure adequate lubrication, minimum stroke lengths must be complied with for the Bearing Units:
F1 = 1500 N
F2 = 750 N
C-Rail, Bearing Unit 8 D14 3R
0.0.462.30

Accessoires / Service

Roller D14, stainless
Delivery unit
1 pce.
Article-No.
0.0.488.20
C-Rail, Bearing Unit 8 D14 3R
0.0.462.30

Tools

Pin Spanner 8 D14, black
Delivery unit
1 pce.
Article-No.
0.0.294.41

Downloads

Technical documentation(1 MB)

Applications

Sliding door element - EX-01001

Reliable sliding door up to six metres wide on smooth-running rollers.

More information
PDF CAD Parts list

Applications

Protective hood

Protective hood with access at front

More information
PDF CAD Parts list Drawing

Applications

Covered enclosure - Article EX-01013

All-round protection for working areas with easy access.

More information
PDF CAD Parts list

Applications

Walk-in protective enclosure - Article EX-01023

Two sliding doors positioned either side of a corner make this walk-in protective enclosure particularly convenient to use.

More information
PDF CAD Parts list

Applications

Enclosures and guards - Article EX-01043

The enclosure and guard systems supplied by item can adapt to suit all requirements.

More information
PDF CAD Parts list
C-Rail, Bearing Unit 8 D14 3R
0.0.462.30

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23050702
eCl@ss 4.0
23050702
eCl@ss 4.1
23050702
eCl@ss 5.0
23050702
eCl@ss 5.1
23050702
eCl@ss 6.0.1
23050702
eCl@ss 7.1
23050702
eCl@ss 8.0
23050702
UNSPSC 7.0
31171506
UNSPSC 9.0
31171506
customs tariff number
84832000