C-Rail, Rail Profile Cap Set 6, black
0.0.461.38

C-Rail, Rail Profile Cap Set 6, black

0.0.461.38

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/46138
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Application
  • Classification
C-Rail, Rail Profile Cap Set 6, black
0.0.461.38

Attributes

Line
line 6
Material
PA-GF
Property
black
Delivery unit
1 set
Weight
m = 5 g
ESD
ESD-safe = No
C-Rail, Rail Profile Cap Set 6, black
0.0.461.38

Details

C-Rail, Rail Profile Cap right
C-Rail, Rail Profile Cap left

Downloads

Technical documentation(1 MB)

Applications

Sliding door element - EX-01001

Reliable sliding door up to six metres wide on smooth-running rollers.

More information
PDF CAD Parts list

Applications

Protective hood

Protective hood with access at front

More information
PDF CAD Parts list Drawing

Applications

Covered enclosure - Article EX-01013

All-round protection for working areas with easy access.

More information
PDF CAD Parts list

Applications

Walk-in protective enclosure - Article EX-01023

Two sliding doors positioned either side of a corner make this walk-in protective enclosure particularly convenient to use.

More information
PDF CAD Parts list

Applications

Enclosures and guards - Article EX-01043

The enclosure and guard systems supplied by item can adapt to suit all requirements.

More information
PDF CAD Parts list
C-Rail, Rail Profile Cap Set 6, black
0.0.461.38

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23050703
eCl@ss 4.0
23050703
eCl@ss 4.1
23050703
eCl@ss 5.0
23050703
eCl@ss 5.1
23050703
eCl@ss 6.0.1
23300202
eCl@ss 7.1
23050703
eCl@ss 8.0
23050703
UNSPSC 7.0
31171506
UNSPSC 9.0
31171506
customs tariff number
39269097