Angle Element 6 T1-30, natural
0.0.459.70

Angle Element 6 T1-30, natural

0.0.459.70

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/45970
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Angle Element 6 T1-30, natural
0.0.459.70

Attributes

Line
line 6
Material
Al, anodized
Property
natural
Delivery unit
1 pce.
Weight
m = 23 g
ESD
ESD-safe = Yes
Angle Element 6 T1-30, natural
0.0.459.70

Details

Connection elements for fastening a profile at an angle of 45° when working with bracing and latticework.
Where required, the anti-torsion pin of the Universal Fastener can be broken off at a specified breakpoint. This Universal-Fastening Set can thus also be used to secure profiles to e.g. panels.
The ends of the Angle Elements can be covered with Caps 6 30x30-45° or 8 40x40-45°.
The Angle Elements are screw-connected with Button-Head Screws ISO 7380 and washers DIN 125.
The profile to be connected can be attached using two Universal Fasteners (without anti-torsion pins) and Button-Head Screws ISO 7380.
Angle Element 6 T1-30, natural
0.0.459.70

Accessoires / Service

Cap 6 30x30-45°, black
Delivery unit
1 pce.
Article-No.
0.0.434.74

Downloads

Finding the right fastener fast(2 MB)
ESD Product Qualification(333 KB)
Angle Element 6 T1-30, natural
0.0.459.70

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
76169990