Potential Equaliser 6, bright zinc-plated
0.0.459.65

Potential Equaliser 6, bright zinc-plated

0.0.459.65

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/45965
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Potential Equaliser 6, bright zinc-plated
0.0.459.65

Attributes

Line
line 6
Material
Die-cast zinc
Property
bright zinc-plated
Delivery unit
1 pce.
Weight
m = 4 g
ESD
ESD-safe = Yes
Potential Equaliser 6, bright zinc-plated
0.0.459.65

Details

Grub screw DIN 916-M4x16, St, bright zinc-pl.
The Potential Equaliser ensures that possible charge buildups are balanced out between the individual profiles of a construction. It can be retrofitted to the profile groove. Fitted at joints, it destroys the insulating anodized layer and creates an electrically conductive connection.
The Potential Equaliser cannot be considered an electrical connection suitable for forming part of a safety circuit.
Potential Equalisers 5 and 6 are swivelled into the Profile Groove and then pushed against the joint.
Potential Equalisers 5 and 6 are swivelled into the Profile Groove and then pushed against the joint.
The grub screw must be screwed in with light pressure on the key, until it rests against both profiles and nudges the Potential Equaliser out of its original position.

Downloads

ESD Product Qualification(323 KB)
Potential Equaliser 6, bright zinc-plated
0.0.459.65

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27130802
eCl@ss 4.0
27131001
eCl@ss 4.1
27130801
eCl@ss 5.0
27130801
eCl@ss 5.1
27130801
eCl@ss 6.0.1
27130803
eCl@ss 7.1
27130802
eCl@ss 8.0
27130802
UNSPSC 7.0
39121408
UNSPSC 9.0
39121408
customs tariff number
79070000