Clamp-Profile Cross Connector 6 30x30, white aluminium, similar to RAL 9006
0.0.459.09

Clamp-Profile Cross Connector 6 30x30, white aluminium, similar to RAL 9006

0.0.459.09

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/45909
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Service
  • Downloads
  • Classification
Clamp-Profile Cross Connector 6 30x30, white aluminium, similar to RAL 9006
0.0.459.09

Attributes

Line
line 6
Material
Die-cast zinc
Property
white aluminium, similar to RAL 9006
Delivery unit
1 pce.
Weight
m = 49 g
ESD
ESD-safe = No
Clamp-Profile Cross Connector 6 30x30, white aluminium, similar to RAL 9006
0.0.459.09

Details

a = 12 -1 mm
The Clamp-Profile Cross Connector is designed for connecting Clamp Profiles / Clamp Profiles E of Lines 6 and 8.
It can be used for the construction of framed panel elements for enclosures and guards which feature inside corners, cut-outs or internal apertures.
In addition, up to 4 Clamp Profiles can be secured at a single intersection point.
The Clamp-Profile Cross Connector is designed for connecting Clamp Profiles / Clamp Profiles E of Lines 6 and 8.
It can be used for the construction of framed panel elements for enclosures and guards which feature inside corners, cut-outs or internal apertures.
In addition, up to 4 Clamp Profiles can be secured at a single intersection point.
Installation note:
The following screws are required for securing the Clamp-Profile Cross Connectors to the Clamp Profiles:
- Clamp Profile 6 30x30: Screw ISO 7380 M6x14
- Clamp Profile 8 40x40: Screw ISO 7380 M8x20
Inside corner with a Clamp-Profile Cross Connector and two Clamp Profile Connectors.
Cut-out with two Clamp Profile Cross Connectors and two Clamp Profile Connectors.
Central aperture with four Clamp Profile Cross Connectors.
When planning panel element cut-outs, the penetration depth (a) specified here must be taken into account irrespective of the penetration depth specified for the Clamp Profiles.
Clamp-Profile Cross Connector 6 30x30, white aluminium, similar to RAL 9006
0.0.459.09

Accessoires / Service

Profile Machining, End-Face Thread, M6x16
Delivery unit
1 pce.
Article-No.
0.0.419.15

Downloads

Finding the right fastener fast(2 MB)
Clamp-Profile Cross Connector 6 30x30, white aluminium, similar to RAL 9006
0.0.459.09

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
30152001
UNSPSC 9.0
30152001
customs tariff number
73259990