Anti-Vibration Insert D80, stainless
0.0.458.93

Anti-Vibration Insert D80, stainless

0.0.458.93

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/45893
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Application
  • Classification
Anti-Vibration Insert D80, stainless
0.0.458.93

Attributes

Material
St
Property
stainless
Delivery unit
1 pce.
Weight
m = 115 g
ESD
ESD-safe = Yes
Force max
Fmax. = 10000 N
Diameter
d = 80 mm
Anti-Vibration Insert D80, stainless
0.0.458.93

Details

Self-damping: Approx. 15%
Natural frequency: 20-25 Hz
Resonance ratio: Approx. 3.3
Static load Fstat: 2,000 N
Max. dynamic pressure loading Fdyn: 10,000 N
The Anti-Vibration Insert can be inserted into Knuckle Foot D80 to absorb shocks and vibrations by internal friction.
The material is resistant to aging and corrosion as well as to oils, greases, acids and solvents.
Using the Anti-Vibration Insert in Knuckle Foot D80 stainless enables electrostatic charge to be discharged through it.
The effective height (h) when not under load is 9 mm.
The value of h decreases by the spring distance a as a function of the force F.
The degree of vibration damping depends on the excitation frequency. Shocks (excitation below the natural frequency) will be reduced by the self-damping.

Downloads

ESD Product Qualification(325 KB)

Applications

Frame with protective cover - Article EX-01021

The angled cover has an elegant appearance and makes it easier to keep an eye on workpieces.

More information
PDF CAD Parts list

Applications

Machine frame with 3-axis handling - Article EX-01072

This stable machine frame is held together by Angle Brackets and stands firm even when subjected to frequent and rapid movements in three spatial directions.

More information
PDF CAD Parts list Drawing
Anti-Vibration Insert D80, stainless
0.0.458.93

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23189090
eCl@ss 4.0
23180101
eCl@ss 4.1
23180101
eCl@ss 5.0
23180101
eCl@ss 5.1
23180101
eCl@ss 6.0.1
23189190
eCl@ss 7.1
23189090
eCl@ss 8.0
23189090
UNSPSC 7.0
31162307
UNSPSC 9.0
31162307
customs tariff number
73141200