RS Slat Profile Al, natural
0.0.458.75

RS Slat Profile Al, natural

0.0.458.75

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/45875
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 3000 mm
≥1
on application
cut-off max. 3000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Classification
RS Slat Profile Al, natural
0.0.458.75

Attributes

Line
line 8
Material
Al, anodized
Property
natural
Delivery unit
1 pce., length 3000 mm
Weight, spec. Length
m = 0.16 kg/m
ESD
ESD-safe = No
Length, rated
L = 3000 mm
Cross-sectional area
A = 0.581 cm2
RS Slat Profile Al, natural
0.0.458.75

Details

Roller Shutters can be used primarily as moving panel elements for locking cabinet systems, control panels and operating consoles etc. The major advantage of the system is its flexibility, allowing it to be housed within the cabinet, and requiring far less space than swing or sliding doors.
The Roller Shutter System is suitable for constructing manually-operated vertical and horizontal roller shutters on frames built from Profiles 8. The system consists of the Roller Shutter Guide and the Roller Shutter itself, both of which are of modular design. The Roller Shutter is available in aluminium or lightweight composite.
Detailed installation instructions are included with the Roller Shutter Curved Guide Set 45°.
Aluminium Roller Shutters are constructed as Slat Profiles Al with Slat Insulators between them. Each slat must be provided with Slat Sliding Shoes at each end. Weight of aluminium Roller Shutter: 8 kg/m2
Length of aluminium Roller Shutter Slats:
l = X - 24 mm
RS Slat Profile Al, natural
0.0.458.75

Accessoires / Service

RS End Strip, natural
Delivery unit
cut-off max. 3000 mm
Article-No.
0.0.465.66
RS Slat Insulator, transparent
Delivery unit
1 pce.
Article-No.
0.0.458.66
RS Slat Sliding Shoe, black
Delivery unit
1 pce.
Article-No.
0.0.458.77
Profile Saw Cut, Small Al and Plastic Profiles
Delivery unit
1 pce.
Article-No.
0.0.483.21

Downloads

Assembly instruction(815 KB)
RS Slat Profile Al, natural
0.0.458.75

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
22320204
eCl@ss 4.0
22041204
eCl@ss 4.1
22041204
eCl@ss 5.0
22320204
eCl@ss 5.1
22320204
eCl@ss 6.0.1
22320204
eCl@ss 7.1
22320204
eCl@ss 8.0
22320204
UNSPSC 7.0
30151801
UNSPSC 9.0
30151801
customs tariff number
76042100