RS Slat Insulator, transparent
0.0.458.66

RS Slat Insulator, transparent

0.0.458.66

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/45866
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
RS Slat Insulator, transparent
0.0.458.66

Attributes

Line
line 8
Material
PA
Property
transparent
Delivery unit
1 pce.
Weight/100
m = 40 g/100
ESD
ESD-safe = No
RS Slat Insulator, transparent
0.0.458.66

Details

Recommended usage: 4 per 1m
Roller Shutters can be used primarily as moving panel elements for locking cabinet systems, control panels and operating consoles etc. The major advantage of the system is its flexibility, allowing it to be housed within the cabinet, and requiring far less space than swing or sliding doors.
The Roller Shutter System is suitable for constructing manually-operated vertical and horizontal roller shutters on frames built from Profiles 8. The system consists of the Roller Shutter Guide and the Roller Shutter itself, both of which are of modular design. The Roller Shutter is available in aluminium or lightweight composite.
Detailed installation instructions are included with the Roller Shutter Curved Guide Set 45°.

Downloads

Assembly instruction(815 KB)
RS Slat Insulator, transparent
0.0.458.66

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
22320204
eCl@ss 4.0
22041204
eCl@ss 4.1
22041204
eCl@ss 5.0
22320204
eCl@ss 5.1
22320204
eCl@ss 6.0.1
22320204
eCl@ss 7.1
22320204
eCl@ss 8.0
22320204
UNSPSC 7.0
30151801
UNSPSC 9.0
30151801
customs tariff number
39269097