Connection Profile Brace 8 160-45°
0.0.458.18

Connection Profile Brace 8 160-45°

0.0.458.18

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/45818
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Connection Profile Brace 8 160-45°
0.0.458.18

Attributes

Line
line 8
Material
Al, anodized, natural
Delivery unit
1 set
Weight
m = 488 g
ESD
ESD-safe = No
Connection Profile Brace 8 160-45°
0.0.458.18

Details

Brace right
Brace left
2 Hexagon Socket Head Cap Screws DIN 912-M8x60, St, bright zinc-plated
2 Hexagon Nuts DIN 934-M8, St, bright zinc-plated
amin. = 33 mm (recommended 40 mm)
bmin. = 65 mm (recommended 80 mm)
The Connection Profile Braces (45° sections of the Connection Profiles) are suitable for constructing lightweight, open "composite profiles". These Connection Profile Braces consist of left and right diagonal sections together with the corresponding nuts and bolts. They can be retrofitted at any point and any distance (dimension a / b) along the profiles which are being joined. With a fixed spacing of 160 or 240 mm, the Connection Profiles Braces represent an inexpensive alternative to the latticework construction.
The Connection Profile Braces (45° sections of the Connection Profiles) are suitable for constructing lightweight, open "composite profiles". These Connection Profile Braces consist of left and right diagonal sections together with the corresponding nuts and bolts. They can be retrofitted at any point and any distance (dimension a / b) along the profiles which are being joined. With a fixed spacing of 160 or 240 mm, the Connection Profiles Braces represent an inexpensive alternative to the latticework construction.

Downloads

Assembly instruction(198 KB)
Connection Profile Brace 8 160-45°
0.0.458.18

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360190
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
76042990