Connection Profile 8 40, natural
0.0.453.90

Connection Profile 8 40, natural

0.0.453.90

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/45390
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
cut-off max. 6000 mm, 1 pair
≥1
on application
1 pair, length 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Classification
Connection Profile 8 40, natural
0.0.453.90

Attributes

Line
line 8
Material
Al, anodized
Property
natural
Delivery unit
1 pair, length 6000 mm
Weight, spec. Length
m = 2.42 kg/m
ESD
ESD-safe = No
Length, rated
L = 6000 mm
Cross-sectional area
A = 8.97 cm2
Moment of Inertia, x-axis
Ix = 5.73 cm4
Moment of Inertia, y-axis
Iy = 19.85 cm4
Moment of Inertia, torsional
It = 4.59 cm4
Resistance Moment, x-axis
Wx = 2.9 cm3
Resistance Moment, y-axis
Wy = 6.96 cm3
Connection Profile 8 40, natural
0.0.453.90

Details

(The values apply for an individual profile section and not for a pair)
Connection Profile 8 40 is supplied in pairs and machined with 11 mm ⌀ bores (bore spacing 200 mm) for the fastening screws.
The use of Captive Nuts (designed to fix positions and prevent torsion) allows the Connection Profile to be fitted from one side. DIN 912-M10x60, M10x100 or M10x140 Hexagon Socket Head Cap Screws (tightening torque M = 34 Nm) are inserted at the relevant predetermined positions to join Connection Profiles.
The joint and/or screw heads and Captive Nuts can be covered over with a dust-tight Cover Profile 32.
Connection Profile 8 40, natural
0.0.453.90

Accessoires / Service

Captive Nut M10, bright zinc-plated
Delivery unit
1 pce.
Article-No.
8.0.004.02
Cover Profile 32, natural
Delivery unit
cut-off max. 3000 mm
Article-No.
0.0.420.43
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30
Connection Profile 8 40, natural
0.0.453.90

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360190
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042100