Wall Profile 160, natural
0.0.453.74

Wall Profile 160, natural

0.0.453.74

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/45374
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
cut-off max. 3000 mm
≥1
on application
1 pce., length 3000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Classification
Wall Profile 160, natural
0.0.453.74

Attributes

Material
Al, anodized
Property
natural
Delivery unit
1 pce., length 3000 mm
Weight, spec. Length
m = 1.09 kg/m
ESD
ESD-safe = Yes
Length, rated
L = 3000 mm
Cross-sectional area
A = 4.04 cm2
Wall Profile 160, natural
0.0.453.74

Details

160x160 mm conduit using Support Profile 160 with grooves as a base.
Straightforward construction of the modular conduits by moving the Wall Profiles into the Support Profiles.
The Support Profiles can also be used as a lid. Before installation, it is advisable to wipe the locking areas of the conduit elements with a cloth soaked in oil.
Wall Profiles and Lid Profiles can be secured in position by means of Self-Tapping Screw St 4.2x9.5.
The Support Profiles must be provided with a bore ⌀ 3.5 mm in the marking groove for this purpose.
The screw connection creates a conductive bond between the conduit elements.
Wall Profile 160, natural
0.0.453.74

Accessoires / Service

Cable Entry Protector Wall 160-80, black
Delivery unit
1 set
Article-No.
0.0.642.94
Profile Saw Cut, Medium Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.66

Downloads

ESD Product Qualification(314 KB)
Wall Profile 160, natural
0.0.453.74

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27400790
eCl@ss 4.0
27140603
eCl@ss 4.1
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
eCl@ss 6.0.1
27400704
eCl@ss 7.1
27400704
eCl@ss 8.0
27400704
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042990