Double Panel Profile 8 Al, natural
0.0.453.70

Double Panel Profile 8 Al, natural

0.0.453.70

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/45370
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
cut-off max. 3000 mm
≥1
on application
1 pce., length 3000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Classification
Double Panel Profile 8 Al, natural
0.0.453.70

Attributes

Line
line 8
Material
Al, anodized
Property
natural
Delivery unit
1 pce., length 3000 mm
Weight, spec. Length
m = 0.44 kg/m
ESD
ESD-safe = Yes
Length, rated
L = 3000 mm
Cross-sectional area
A = 1.62 cm2
Double Panel Profile 8 Al, natural
0.0.453.70

Details

Double Panel Profile 8 Al is ideal for profile constructions with Universal Fasteners and / or Sealing Strip 6x3 sk is to be used.
Disassembling Double Panel Profile 8 Al. Fastening on the profile groove via Clip 8 PA.
Disassembling Double Panel Profile 8 Al.
Matching to the wall thickness of the Panel Element by adjusting the positions of Double Panel Profile 8 Al and Clip 8 PA.
Double Panel Profile in conjunction with Sealing Strip 6x3 sk when used for double-walled constructions.
Double Panel Profile in conjunction with Lip Seal 6x3 sk and Sound-Insulating Material 20 mm.
Double Panel Profile 8 Al can also be screwed directly onto a panel element etc.
Double Panel Profile 8 Al, natural
0.0.453.70

Accessoires / Service

Clip 8 PA, black
Delivery unit
1 pce.
Article-No.
0.0.422.38
Panel-Fixing Strip 8, black
Delivery unit
1 pce., length 2000 mm
Article-No.
0.0.429.64
Sealing Strip 6x3 sk, black
Delivery unit
1 roll, length 10 m
Article-No.
0.0.422.66
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

ESD Product Qualification(323 KB)
Double Panel Profile 8 Al, natural
0.0.453.70

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041426
eCl@ss 4.1
22041426
eCl@ss 5.0
23250320
eCl@ss 5.1
23250320
eCl@ss 6.0.1
23250320
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042990