Support Profile 80-45°, natural
0.0.453.54

Support Profile 80-45°, natural

0.0.453.54

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/45354
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
cut-off max. 3000 mm
≥1
on application
1 pce., length 3000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Classification
Support Profile 80-45°, natural
0.0.453.54

Attributes

Material
Al, anodized
Property
natural
Delivery unit
1 pce., length 3000 mm
Weight, spec. Length
m = 0.90 kg/m
ESD
ESD-safe = Yes
Length, rated
L = 3000 mm
Cross-sectional area
A = 3.53 cm2
Support Profile 80-45°, natural
0.0.453.54

Details

Support Profiles 80-45° and 160-20° are particularly suitable, as the lids of a modular conduit, for constructing operating consoles of any length, manual control boxes or similar applications.
The housings can be used to hold and secure printed circuit boards of various sizes up to width 100 mm.
Flush-Mounted Sockets are easily installed in Wall Profiles, Support Profiles, panel elements, sheets etc.
When using the supplied insulation box with strain relief and shock-proof leads, the conduit elements do not need to be connected to the protective conductor system. Electrical connection must be carried out only by a fully qualified electrician.
The sockets are VDE-compliant (German standard sockets).
The 2-pole connection is designed for standard conditions (16 A and 250 V alternating current).
Support Profile 80-45° can be used as floor or lid element, while Support Profile 160-20° can only be used as a lid profile.
The Wall Profiles must exhibit a height difference of 40 mm.
Wall Profiles and Lid Profiles can be secured in position by means of Self-Tapping Screw St 4.2x9.5.
The Support Profiles must be provided with a bore ⌀ 3.5 mm in the marking groove for this purpose.
The screw connection creates a conductive bond between the conduit elements.
Support Profile 80-45°, natural
0.0.453.54

Accessoires / Service

Conduit Cap Set 80x80-45°, black
Delivery unit
1 set
Article-No.
0.0.406.68
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

ESD Product Qualification(328 KB)
Support Profile 80-45°, natural
0.0.453.54

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27400704
eCl@ss 4.0
27140603
eCl@ss 4.1
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
eCl@ss 6.0.1
27400704
eCl@ss 7.1
27400704
eCl@ss 8.0
27400704
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042990