Profile 8 40x40 light, natural
0.0.452.81

Profile 8 40x40 light, natural

0.0.452.81

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/45281
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
cut-off max. 6000 mm
≥1
on application
1 pce., length 3000 mm
≥1
on application
1 pce., length 6000 mm
≥1
on application

on application on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Deflection calculator
  • Application
  • Classification
Profile 8 40x40 light, natural
0.0.452.81

Attributes

Line
line 8
Material
Al, anodized
Property
natural
Delivery unit
1 pce., length 6000 mm
Weight, spec. Length
m = 1.74 kg/m
ESD
ESD-safe = Yes
Length, rated
L = 6000 mm
Cross-sectional area
A = 6.46 cm2
Moment of Inertia, x-axis
Ix = 9 cm4
Moment of Inertia, y-axis
Iy = 9 cm4
Moment of Inertia, torsional
It = 1.36 cm4
Resistance Moment, x-axis
Wx = 4.5 cm3
Resistance Moment, y-axis
Wy = 4.5 cm3
Profile 8 40x40 light, natural
0.0.452.81

Details

Profiles 8 are suitable for constructions of all kinds.
The choice of Profiles 8, Profiles 8 light and Profiles 8 E enable the most suitable material to be selected for a given construction task.
Profile 8 40x40 light is a universal construction profile made of high-quality anodized aluminium in the modular dimension of Line 8.
This weight-reduced aluminium profile in the light design variant from item features four open Line 8 profile grooves.
Permissible groove extraction force
The profiles in Line 8 are available in standard, light and economy (E) design variants. Due to additional cavities, a Profile 8 40x40 light weighs around 30 percent less than a Profile 8 40x40 in the same length. A Profile 8 40x40 E weighs approximately 45 percent less.
The area moments of inertia against profile deflection and the maximum groove load-bearing capacity of the selected profile must be given due consideration in respect of the loads involved.
Profile 8 40x40 light, natural
0.0.452.81

Accessoires / Service

Cap 8 40x40, black
Delivery unit
1 pce.
Article-No.
0.0.026.01
Cap 8 40x40, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.627.16
Cap 8 40x40 Zn, black
Delivery unit
1 pce.
Article-No.
0.0.427.09
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

Technical documentationTechnical documentation(1 MB)
Chemical resistance of aluminium(376 KB)
ESD Product Qualification(323 KB)

Deflection calculator

To determine the profile deflection around the Y-axis, please enter

The calculation already takes the deflection caused by the dead weight into account.

Load 1

load 1
Deflection f1x: 0 mm Bending stress σ1x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f1y: 0 mm Bending stress σ1y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 2

load 2
Deflection f2x: 0 mm Bending stress σ2x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f2y incidental: 0 mm Bending stress σ2y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 3

load 3
Deflection f3x: 0 mm Bending stress σ3x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f3y incidental: 0 mm Bending stress σ3y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Applications

Tall side table - Article EX-01006

Stable, heavy-duty table design for a wide range of industrial applications.

More information
PDF CAD Parts list Drawing

Applications

Lightweight MB work bench with simple, height-adjustable shelf - Article EX-01076

This simple, lightweight MB work bench made from Profile 8 40 x 40 is suitable for a range of applications such as a packaging or warehousing bench.

More information
PDF CAD Parts list Drawing

Applications

MB transport trolley - Article EX-010777

This transport trolley is made from classic 40 x 40 mm Line 8 profiles. It is light and, thanks to the use of high-quality Swivel Castors D75, easy to steer.

More information
PDF CAD Parts list Drawing

Applications

Robust, low-maintenance positioning system - EX-01005

More information
PDF CAD Parts list

Applications

Work bench for use in cleanrooms - EX-01498

More information
PDF

Applications

4E FiFo Shooter — Flexible workstation with material supply from rear – EX-01118

More information
PDF

Applications

Ergonomic material supply with work bench 4E FIFO

More information
PDF

Applications

ESD-safe work bench with material supply

More information
PDF

Applications

Mobile D30 Kanban FIFO rack

More information
PDF

Applications

Machine enclosure with modular lifting doors - EX-01016

More information
PDF

Applications

Linear slide with timing-belt drive - EX-01019

More information
PDF

Applications

Compound slide with timing-belt drive - EX-01020

More information
PDF

Applications

Heavy-duty three-axis handling - EX-01022

More information
PDF

Applications

Shelf for intermediate store with roller conveyors

More information
PDF

Applications

Practical hand trolley with working surface and storage levels - EX-01036

More information
PDF

Applications

Modular side carriage made of Profile Tubes

More information
PDF

Applications

Low-maintenance, compact rack drive - EX-01048

More information
PDF

Applications

Material provisioning rack on castors

More information
PDF

Applications

Professional double assembly work bench  - EX-01056

More information
PDF

Applications

Heavy duty workshop trolley

More information
PDF

Applications

Mobile standing desk with complete computer workstation - EX-01067

More information
PDF

Applications

Direct Guard 40x40 E - EX-01070

More information
PDF

Applications

Machine frame with 3-axis handling - EX-01072

More information
PDF

Applications

3-axis handling - EX-01078

More information
PDF

Applications

Work bench interlinking - EX-01080

More information
PDF

Applications

Lean work bench island - EX-01089

More information
PDF

Applications

Ergonomic D30 rack

More information
PDF

Applications

Mobile work bench for work bench interlinking - EX-01095

More information
PDF

Applications

Trolley for rear loading of work benches - EX-01097

More information
PDF

Applications

Bridge comprising two stairways and a platform - EX-01103

More information
PDF

Applications

Example design from the Stairway/Platform System - EX-01104

More information
PDF

Applications

Work bench 4 E with Upright and Compound Slide Overhang - EX-01107

More information
PDF

Applications

Lightweight and compact cleaning trolley with 5S features - EX-01117

More information
PDF

Applications

Bench with optimised container handling - EX-01119

More information
PDF

Applications

Complete 5S cleaning unit with Drawbars for connecting to a tugger train - EX-01125

More information
PDF

Applications

Ergonomic material handling with hand-operated Karakuri/LCA mechanics - EX-01126

More information
PDF

Applications

Compact process cabin with separate supply section - EX-01137

More information
PDF

Applications

Cabin for the very smallest applications with sealed access door - EX-01138

More information
PDF

Applications

Compact corner solution with separate supply section - EX-01139

More information
PDF

Applications

Compact cabin with three functional sections - EX-01140

More information
PDF

Applications

Cabin for interlinked processes - EX-01141

More information
PDF

Applications

Protective cabin with large hatch - EX-01142

More information
PDF

Applications

Linear process cabin with separate supply section - EX-01143

More information
PDF

Applications

Machine cabin for linear applications with three functional sections - EX-01144

More information
PDF

Applications

Stable hexagonal cabin with access from various sides - EX-01145

More information
PDF

Applications

Hexagonal cabin with central access - EX-01146

More information
PDF

Applications

Hexagonal cabin for processes with additional supply section - EX-01147

More information
PDF

Applications

Spacious cabin with special access concept - EX-01148

More information
PDF

Applications

Spacious octagonal cabin with separate access points - EX-01149

More information
PDF

Applications

Compact cabin for rotatory applications - EX-01150

More information
PDF

Applications

Spacious octagonal cabin for rotatory processes - EX-01151

More information
PDF

Applications

Maintenance-friendly octagonal cabin with three functional sections - EX-01152

More information
PDF

Applications

Ergonomic work bench with customised tool organisation - EX-01153

More information
PDF

Applications

Work bench with ESD protection for an EPA zone - EX-01156

More information
PDF

Applications

Precision work bench with a compressed air connection - EX-01157

More information
PDF

Applications

Mobile toolpanel®

More information
PDF

Applications

Manoeuvrable repair trolley - EX-01165

More information
PDF

Applications

Cantilever rack

More information
PDF

Applications

Cantilever axis - EX-01175

More information
PDF

Applications

3D gantry - EX-01176

More information
PDF

Applications

2D gantry - EX-01177

More information
PDF

Applications

Linear Unit (single-axis) - EX-01178

More information
PDF

Applications

XY table handling - EX-01179

More information
PDF

Applications

Testing booth - EX-01180

More information
PDF

Applications

Guard E - EX-01182

More information
PDF

Applications

Single and double doors for guards - EX-01183

More information
PDF

Applications

Sliding door element - EX-01184

More information
PDF

Applications

Transport trolley for euro-pallets

More information
PDF

Applications

Machine base - EX-01186

More information
PDF

Applications

U-shaped assembly platform - EX-01188

More information
PDF

Applications

All-round assembly platform with two levels - EX-01189

More information
PDF

Applications

Cabin for manual assembly - EX-01190

More information
PDF

Applications

Heavy-duty workpiece carrier - EX-01191

More information
PDF

Applications

Mobile CIP board - EX-01195

More information
PDF

Applications

Height-adjustable production bench with a mechanism for mounting a SystemMobile

More information
PDF

Applications

Sanitiser Stand (large) – with D30 Accessories - EX-01214

More information
PDF

Applications

Full-Height Guard - EX-01215

More information
PDF

Applications

High-precision XY table handling with a ball screw drive - EX-01216

More information
PDF

Applications

item Linear Unit KGT 6 60 - EX-01217

More information
PDF

Applications

Countertop Guard (large) - EX-01218

More information
PDF

Applications

Countertop Guard (small) - EX-01219

More information
PDF

Applications

Sanitiser Stand D30 (small)

More information
PDF

Applications

Robot island with cable management - EX-01224

More information
PDF

Applications

Robot island with integrated under-bench cabinet - EX-01225

More information
PDF

Applications

Variable cobot workstation with doors - EX-01226

More information
PDF

Applications

Basic module for using cobots - EX-01227

More information
PDF

Applications

Robot island with doors - EX-01228

More information
PDF

Applications

Secure robot enclosure with double doors - EX-01229

More information
PDF

Applications

Partially enclosed cabin for using cobots - EX-01230

More information
PDF

Applications

Slimline cobot column with base plate - EX-01231

More information
PDF

Applications

Compact robot column with levelling base plate - EX-01232

More information
PDF

Applications

Robot column for mobile cobot use

More information
PDF

Applications

Stationary robot column

More information
PDF

Applications

Mobile cobot column with folding function - EX-01235

More information
PDF

Applications

Collaborative work bench with comprehensive equipment - EX-01237

More information
PDF

Applications

Basic work bench for collaborative applications - EX-01238

More information
PDF

Applications

Table, Economy – the basic model

More information
PDF

Applications

Table, Economy with Overhang - EX-01444

More information
PDF

Applications

Table, Economy Lean – the basic model

More information
PDF

Applications

Table, Economy Lean with multi-purpose Upright

More information
PDF

Applications

Table, Economy Lean with Overhang

More information
PDF

Applications

Machine cabins with Filter Fan Unit and air recirculation - EX-01493

More information
PDF

Applications

Laminar flow box with height-adjustable work bench - EX-01494

More information
PDF

Applications

Laminar flow box with integral base frame - EX-01495

More information
PDF

Applications

Laminar flow box as a table-top unit - EX-01496

More information
PDF

Applications

Partial cleanroom enclosure with several Filter Fan Units - EX-01497

More information
PDF

Applications

Sturdy bench

More information
PDF

Applications

Modular Countertop Guard with Delivery Chute - EX-01213

More information
PDF

Applications

Dreiseitige Schutzwand für den Kassenbereich mit Service-Öffnung - EX-01212

More information
PDF

Applications

Easily Adjustable, Full-Height Frameless Transparent Guard - EX-01211

More information
PDF

Applications

Large suspended sneeze guard creating a space-saving partition - KL10028496-1

More information
PDF

Applications

Compact suspended sneeze guard - EX-01222

More information
PDF

Applications

Hygienic full-height privacy screen - EX-01221

More information
PDF

Applications

Compact, freestanding hand sanitiser stand - KL10028550-1

More information
PDF

Applications

Table 2F with toolpanel® system

More information
PDF

Applications

Teamwork – with double work bench F2F

More information
PDF

Applications

Heavy-duty work bench with trays

More information
PDF

Applications

Expandable work bench for cobot integration - EX-01239

More information
PDF

Applications

Variable robot workstation for fast application changeover - EX-01581

More information
PDF

Applications

Robot workstation for individual workpiece carriers - EX-01582

More information
PDF

Applications

Mobile robot pod with cable grommet and handle - EX-01585

More information
PDF

Applications

Mobile robot island for cobots with central cable duct - EX-01586

More information
PDF

Applications

Basic model Flat Belt Conveyor – non-accumulating

More information
PDF

Applications

Basic model Timing Belt Conveyor – non-accumulating

More information
PDF

Applications

Basic model Double Flat Belt Conveyor – accumulating

More information
PDF

Applications

Basic model Double Timing Belt Conveyor – non-accumulating

More information
PDF

Applications

Basic model Flat Belt Conveyor – accumulating and ESD-Safe

More information
PDF

Applications

Basic model Timing Belt Conveyor – accumulating and ESD-safe

More information
PDF

Applications

Basic model Double Flat Belt Conveyor – accumulating and ESD-safe

More information
PDF

Applications

Basic model Double Timing Belt Conveyor – accumulating and ESD-safe

More information
PDF

Applications

Flat Belt Conveyor with 10° tilt – non-accumulating

More information
PDF

Applications

Double Timing Belt Conveyor with 10° tilt – non-accumulating

More information
PDF

Applications

H-stand frame – width and tilt configurable

More information
PDF

Applications

T-stand frame 80 – tilt configurable

More information
PDF

Applications

T-stand frame160 – tilt configurable

More information
PDF

Applications

Basic MB machine cabin with 3 functional sections

More information
PDF

Applications

Basic MB machine cabin with 2 functional sections

More information
PDF

Applications

Basic MB machine cabin with 1 functional section

More information
PDF

Applications

Right-hand door MB 3 panels

More information
PDF

Applications

Left-hand door MB 3 panels

More information
PDF

Applications

Right-hand door MB 2 panels

More information
PDF

Applications

Left-hand door MB 2 panels

More information
PDF

Applications

Right-hand door MB 1 panel

More information
PDF

Applications

Left-hand door MB 1 panel

More information
PDF

Applications

Tall warehouse rack based on Profile Tube System D30

More information
PDF

Applications

Two-sided material supply rack for small parts

More information
PDF

Applications

Lightweight and compact cleaning trolley

More information
PDF

Applications

MB assembly trolley

More information
PDF

Applications

Lightweight assembly trolley

More information
PDF

Applications

Service and side trolley

More information
PDF

Applications

Applications

Applications

Rack for standard SLCs or cartons

More information
PDF

Applications

Applications

DTS superstructure for head-on transfer of standard SLCs

More information
PDF

Applications

Applications

Profile 8 40x40 light, natural
0.0.452.81

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
35020190
eCl@ss 8.0
35020190
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042100