Clamp Profile 8 40x40-180°, natural
0.0.452.26

Clamp Profile 8 40x40-180°, natural

0.0.452.26

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/45226
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
cut-off max. 6000 mm
≥1
on application
1 pce., length 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Videos
  • Classification
Clamp Profile 8 40x40-180°, natural
0.0.452.26

Attributes

Line
line 8
Material
Al, anodized
Property
natural
Delivery unit
1 pce., length 6000 mm
Weight, spec. Length
m = 2.56 kg/m
ESD
ESD-safe = No
Length, rated
L = 6000 mm
Cross-sectional area
A = 8.38 cm2
Moment of Inertia, x-axis
Ix = 11.4 cm4
Moment of Inertia, y-axis
Iy = 13 cm4
Moment of Inertia, torsional
It = 1.44 cm4
Resistance Moment, x-axis
Wx = 5.7 cm3
Resistance Moment, y-axis
Wy = 6.2 cm3
Clamp Profile 8 40x40-180°, natural
0.0.452.26

Details

Cap Screws DIN 912-M6x16, St, bright zinc-plated
Where the panels are to be divided by a central strut (Clamp Profile 180°), this should always be tapped at the ends and bolted between the outer frame profiles.
The Profile Edging (i.e. clamping strip) will need to be interrupted accordingly.
When designing a frame, it is important to ensure that horizontal Clamp Profiles are always connected via their end faces. An appropriate bore should be drilled through the vertical profiles.
When designing a frame, it is important to ensure that horizontal Clamp Profiles are always connected via their end faces. An appropriate bore should be drilled through the vertical profiles.
Clamp Profile 8 40x40-180°, natural
0.0.452.26

Accessoires / Service

Cap 8 40x40, black
Delivery unit
1 pce.
Article-No.
0.0.026.01
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30
Profile Machining, End-Face Thread, M8x20
Delivery unit
1 pce.
Article-No.
0.0.026.95

Videos

Testing enclosures

Clamp Profile 8 40x40-180°, natural
0.0.452.26

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360190
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
35020190
eCl@ss 8.0
35020190
UNSPSC 7.0
30152001
UNSPSC 9.0
30152001
customs tariff number
76042100