C-Rail, Slide Profile 5, natural
0.0.448.27

C-Rail, Slide Profile 5, natural

0.0.448.27

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/44827
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 6000 mm
≥1
on application
cut-off max. 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Deflection calculator
  • Application
  • Classification
C-Rail, Slide Profile 5, natural
0.0.448.27

Attributes

Line
line 5
Material
Al, anodized
Property
natural
Delivery unit
1 pce., length 6000 mm
Weight, spec. Length
m = 0.67 kg/m
ESD
ESD-safe = No
Length, rated
L = 6000 mm
Cross-sectional area
A = 2.46 cm2
Moment of Inertia, x-axis
Ix = 2.83 cm4
Moment of Inertia, y-axis
Iy = 0.97 cm4
Moment of Inertia, torsional
It = 0.23 cm4
Resistance Moment, x-axis
Wx = 1.09 cm3
Resistance Moment, y-axis
Wy = 0.71 cm3
C-Rail, Slide Profile 5, natural
0.0.448.27

Details

For constructing slides for C-Rail System 5, 6, or 8 using Bearing Sets.
The positions of the holes are identified by marking grooves in the profiles.
The relevant holes (a) for the lock nuts and countersinks DIN 74 (b) for the Countersunk Screws must be provided to secure the Bearing Sets.
C-Rail, Slide Profile 5, natural
0.0.448.27

Accessoires / Service

C-Rail, Bearing Unit 5 D6 1R
Delivery unit
1 pce.
Article-No.
0.0.460.31
C-Rail, Bearing Unit 5 D6 3R
Delivery unit
1 pce.
Article-No.
0.0.460.30
C-Rail, Bearing Unit 5 K
Delivery unit
1 pce.
Article-No.
0.0.460.33
C-Rail, Slide Profile Cap Set 5, black
Delivery unit
1 set
Article-No.
0.0.460.39
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

Technical documentation(1 MB)

Deflection calculator

To determine the profile deflection around the Y-axis, please enter

The calculation already takes the deflection caused by the dead weight into account.

Load 1

load 1
Deflection f1x: 0 mm Bending stress σ1x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f1y: 0 mm Bending stress σ1y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 2

load 2
Deflection f2x: 0 mm Bending stress σ2x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f2y incidental: 0 mm Bending stress σ2y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 3

load 3
Deflection f3x: 0 mm Bending stress σ3x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f3y incidental: 0 mm Bending stress σ3y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Applications

Sliding door element - EX-01001

Reliable sliding door up to six metres wide on smooth-running rollers.

More information
PDF CAD Parts list

Applications

Protective hood

Protective hood with access at front

More information
PDF CAD Parts list Drawing

Applications

Covered enclosure - Article EX-01013

All-round protection for working areas with easy access.

More information
PDF CAD Parts list

Applications

Walk-in protective enclosure - Article EX-01023

Two sliding doors positioned either side of a corner make this walk-in protective enclosure particularly convenient to use.

More information
PDF CAD Parts list

Applications

Enclosures and guards - Article EX-01043

The enclosure and guard systems supplied by item can adapt to suit all requirements.

More information
PDF CAD Parts list
C-Rail, Slide Profile 5, natural
0.0.448.27

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23050702
eCl@ss 4.0
23050702
eCl@ss 4.1
23050702
eCl@ss 5.0
23050702
eCl@ss 5.1
23050702
eCl@ss 6.0.1
23050702
eCl@ss 7.1
23050702
eCl@ss 8.0
23050702
UNSPSC 7.0
31171506
UNSPSC 9.0
31171506
customs tariff number
76042100