C-Rail, Rail Profile 5, natural
0.0.448.25

C-Rail, Rail Profile 5, natural

0.0.448.25

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/44825
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 6000 mm
≥1
on application
cut-off max. 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Deflection calculator
  • Classification
C-Rail, Rail Profile 5, natural
0.0.448.25

Attributes

Line
line 5
Material
Al, anodized
Property
natural
Delivery unit
1 pce., length 6000 mm
Weight, spec. Length
m = 0.71 kg/m
ESD
ESD-safe = No
Length, rated
L = 6000 mm
Cross-sectional area
A = 2.62 cm2
Moment of Inertia, x-axis
Ix = 4.64 cm4
Moment of Inertia, y-axis
Iy = 0.91 cm4
Moment of Inertia, torsional
It = 0.2 cm4
Resistance Moment, x-axis
Wx = 1.76 cm3
Resistance Moment, y-axis
Wy = 0.76 cm3
C-Rail, Rail Profile 5, natural
0.0.448.25

Details

Bearing Units K (without guiding shaft) or 1R (with 1 or 2 guiding shafts) or 3R are guided in the Rail Profiles.
> Using the Mounting Aid for Shafts (Section 9.2 Jigs and Tools), an appropriate round steel bar for a lever, and a profile for locating the Mounting Aid, the pre- greased guiding shafts are pressed into the C-Rail Profiles.
C-Rail, Rail Profile 5, natural
0.0.448.25

Accessoires / Service

C-Rail, Rail Profile Cap Set 5, black
Delivery unit
1 set
Article-No.
0.0.460.38
Shaft D6, bright
Delivery unit
cut-off max. 3000 mm
Article-No.
0.0.356.01
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

Technical documentation(1 MB)

Deflection calculator

To determine the profile deflection around the Y-axis, please enter

The calculation already takes the deflection caused by the dead weight into account.

Load 1

load 1
Deflection f1x: 0 mm Bending stress σ1x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f1y: 0 mm Bending stress σ1y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 2

load 2
Deflection f2x: 0 mm Bending stress σ2x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f2y incidental: 0 mm Bending stress σ2y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 3

load 3
Deflection f3x: 0 mm Bending stress σ3x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f3y incidental: 0 mm Bending stress σ3y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
C-Rail, Rail Profile 5, natural
0.0.448.25

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23050703
eCl@ss 4.0
23050703
eCl@ss 4.1
23050703
eCl@ss 5.0
23050703
eCl@ss 5.1
23050703
eCl@ss 6.0.1
23300202
eCl@ss 7.1
23050703
eCl@ss 8.0
23050703
UNSPSC 7.0
31171506
UNSPSC 9.0
31171506
customs tariff number
76042100