Roller Profile 5 D6, natural
0.0.448.01

Roller Profile 5 D6, natural

0.0.448.01

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/44801
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
cut-off max. 3000 mm
≥1
on application
1 pce., length 3000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Service
  • Downloads
  • Application
  • Classification
Roller Profile 5 D6, natural
0.0.448.01

Attributes

Line
line 5
Material
Al, anodized
Property
natural
Delivery unit
1 pce., length 3000 mm
Weight, spec. Length
m = 1.16 kg/m
ESD
ESD-safe = No
Length, rated
L = 3000 mm
Cross-sectional area
A = 4.3 cm2
Moment of Inertia, x-axis
Ix = 2.99 cm4
Moment of Inertia, y-axis
Iy = 3.06 cm4
Moment of Inertia, torsional
It = 0.82 cm4
Resistance Moment, x-axis
Wx = 1.98 cm3
Resistance Moment, y-axis
Wy = 2.05 cm3
Roller Profile 5 D6, natural
0.0.448.01

Details

Profiles for constructing Bearing Units of any length, using the appropriate Rollers, Bolts and End Cap and Lubricating Systems.
In conjunction with the End Cap and Lubricating Systems, the Roller Profile acts as a bearing shell and safety cover, as well as providing protection against soiling. This ensures uninterrupted operation, even under adverse operating conditions.
Roller Profile 5 D6, natural
0.0.448.01

Accessoires / Service

Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

Assembly instruction(356 KB)

Applications

Heavy-duty three-axis handling - Article EX-01022

Heavy-duty, three-axis handling with precisely coordinated drives.

More information
PDF CAD Parts list
Roller Profile 5 D6, natural
0.0.448.01

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23050702
eCl@ss 4.0
23050702
eCl@ss 4.1
23050702
eCl@ss 5.0
23050702
eCl@ss 5.1
23050702
eCl@ss 6.0.1
23050702
eCl@ss 7.1
23050702
eCl@ss 8.0
23050702
UNSPSC 7.0
31171506
UNSPSC 9.0
31171506
customs tariff number
76042100