Dual-Rod Mesh Lock System
0.0.446.09

Dual-Rod Mesh Lock System

0.0.446.09

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/44609
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Tools
  • Downloads
  • Classification
Dual-Rod Mesh Lock System
0.0.446.09

Attributes

Line
line 6
line 8
line 12
Delivery unit
1 set
Weight
m = 1.74 kg
ESD
ESD-safe = No
Dual-Rod Mesh Lock System
0.0.446.09

Details

Lock housing, PA-GF, black
Lock case, PA-GF, black with nab, St
Lock housing rabbet, St, black
2 door handles, PA, black
4 Dual-Rod Mesh Clamping Elements, St, black
4 Dual-Rod pressed steel plates, St, black
4 sleeves, St, bright zinc-plated
Fastening elements
Notes on Use and Installation
The Dual-Rod Mesh Lock System is used to construct doors in dual-rod mesh protective fences.
The lock housing is screwed in position to the swing door, and the lock case is screw-connected to a rigid mesh element. The lock housing rabbet also serves as a door rabbet and a lock cover. The lock housing can be used with mortise locks that meet DIN 18251 with pin dimension 65 mm (e. g. Swing-Door Lock Order No. 0.0.458.35 with Profile Cylinder 0.0.458.42).
Thanks to its universal fastening options, the Dual-Rod Mesh Lock System allows left-handed or right-handed fitting. A hole may need to be made in the Dual-Rod Mesh to allow the door handle to be fed through.
The Dual-Rod Mesh Lock System includes all required fixing elements. Clamping Elements and pressed steel plates enable secure mounting on all types of dual rod mesh.
Dual-Rod Mesh Lock System
0.0.446.09

Accessoires / Service

Profile Cylinder
Delivery unit
1 pce.
Article-No.
0.0.458.42
Swing-Door Lock
Delivery unit
1 set
Article-No.
0.0.693.65
Sliding-Door Lock
Delivery unit
1 set
Article-No.
0.0.458.34
Dual-Rod Mesh Lock System
0.0.446.09

Tools

Ball-Headed Key 2.5 A/F
Delivery unit
1 pce.
Article-No.
0.0.678.74
Key with T-Handle 2.5 A/F
Delivery unit
1 pce.
Article-No.
0.0.678.75

Downloads

Assembly instruction(468 KB)
Dual-Rod Mesh Lock System
0.0.446.09

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041406
eCl@ss 4.1
22041406
eCl@ss 5.0
23190110
eCl@ss 5.1
23190110
eCl@ss 6.0.1
23190190
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
46171503
UNSPSC 9.0
31162503
customs tariff number
83014090