Adapter Plate Profile 80x16 N5, natural
0.0.444.06

Adapter Plate Profile 80x16 N5, natural

0.0.444.06

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/44406
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 2000 mm
≥1
on application
cut-off max. 2000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Application
  • Classification
Adapter Plate Profile 80x16 N5, natural
0.0.444.06

Attributes

Material
Al, anodized
Property
natural
Delivery unit
1 pce., length 2000 mm
Weight, spec. Length
m = 3.34 kg/m
ESD
ESD-safe = Yes
Length, rated
L = 2000 mm
Cross-sectional area
A = 12.36 cm2
Adapter Plate Profile 80x16 N5, natural
0.0.444.06

Details

Universal mounting plates are made by cutting Adapter Plate to length. The plates may then be machined to suit any component being attached. The plates can be secured by bolts and T-Slot Nuts or by laterally located clamping elements which allow subsequent adjustment.
Highly stressed units can also be pinned in position.
Adapter Plate Profile 80x16 N5, natural
0.0.444.06

Accessoires / Service

Adapter Plate Clamp 5 N5, natural
Delivery unit
1 pce.
Article-No.
0.0.444.03
Adapter Plate Clamp 6 N5, natural
Delivery unit
1 pce.
Article-No.
0.0.444.04
Adapter Plate Clamp 8 N5, natural
Delivery unit
1 pce.
Article-No.
0.0.444.05
Adapter Plate Clamping Profile N5, natural
Delivery unit
1 pce., length 2000 mm
Article-No.
0.0.444.09

Downloads

ESD Product Qualification(322 KB)

Applications

Machine enclosure with closed surfaces - Article EX-01009

Closed grooves help to produce attractive and easy-to-clean enclosures.

More information
PDF CAD Parts list
Adapter Plate Profile 80x16 N5, natural
0.0.444.06

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042990