Bearing Carriage PS 4-15
0.0.443.06

Bearing Carriage PS 4-15

0.0.443.06

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/44306
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Bearing Carriage PS 4-15
0.0.443.06

Attributes

Line
line 8
Delivery unit
1 pce.
Weight
m = 140 g
ESD
ESD-safe = No
Velocity
vmax. = 5 m/s
Load Factor, dynamic
C = 7200 N
Load Factor, static
C0 = 14500 N
Bearing Carriage PS 4-15
0.0.443.06

Details

Housing, St, hardened
2 wipers, PA, black
2 lubricating nipples
Notes on Use and Installation
The Bearing Carriages can be used either individually or in various combinations on one or more rails.
The Bearing Carriage has four polished tracks on which the bearings are in linear rolling-ball contact with the profiled rail. The bearings are recirculated through the end-face reverse units and closed return conduits. The carriages are fitted with end-face wipers and additional longitudinal wipers in order to minimise sensitivity to external influences.
Profiles 8 can be secured to the Bearing Carriage by means of Button-Head Screws ISO 7380 and Locating Washers 8 (Section 3.2 Screws and Universal- Elements).
Guide rail PS 4-15 is attached to the Profile 8 groove. The rail has been shaped for this purpose and centres automatically when screwed against Groove Profile 8 Al M4-60.
The permissible load for a linear guide system depends on the load bearing capacity of the guide elements but also on the strength of the screw connections and the construction of the profile frame.
The minimum stroke length (hmin.) is required if the rolling-ball contact is to be adequately lubricated. The carriage is charged at the factory with lithium-based grease. Lithium-based grease with a mineral-oil base can be used for re-lubrication.
Given the contact pressure of the wipers, a displacement force of 10 N must be taken into account irrespective of the load.
*Note: Due to the fixing of the guide rail, the stated tensile forces of the linear guide system cannot be fully utilised in all directions.
*Note: Due to the fixing of the guide rail, the stated tensile forces of the linear guide system cannot be fully utilised in all directions.
The permissible load for a linear guide system depends on the load bearing capacity of the guide elements but also on the strength of the screw connections and the construction of the profile frame.
The minimum stroke length (hmin.) is required if the rolling-ball contact is to be adequately lubricated. The carriage is charged at the factory with lithium-based grease. Lithium-based grease with a mineral-oil base can be used for re-lubrication.
Given the contact pressure of the wipers, a displacement force of 10 N must be taken into account irrespective of the load.
Bearing Carriage PS 4-15
0.0.443.06

Accessoires / Service

Linear Guide Rail PS 4-15
Delivery unit
cut-off max. 1900 mm
Article-No.
0.0.443.32
Groove Profile 8 Al M4-60, natural
Delivery unit
1 pce., length 2000 mm
Article-No.
0.0.443.02

Downloads

Assembly instruction(1 MB)
Bearing Carriage PS 4-15
0.0.443.06

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23050701
eCl@ss 4.0
23050701
eCl@ss 4.1
23050701
eCl@ss 5.0
23050701
eCl@ss 5.1
23050701
eCl@ss 6.0.1
23050701
eCl@ss 7.1
23050701
eCl@ss 8.0
23050701
UNSPSC 7.0
31171506
UNSPSC 9.0
31171506
customs tariff number
84829900