Groove Profile 8 Al M4-60, natural
0.0.443.02

Groove Profile 8 Al M4-60, natural

0.0.443.02

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/44302
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 2000 mm
≥1
on application
cut-off max. 2000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Groove Profile 8 Al M4-60, natural
0.0.443.02

Attributes

Line
line 8
Material
Al, anodized
Property
natural
Delivery unit
1 pce., length 2000 mm
Weight
m = 1180 g
ESD
ESD-safe = Yes
Thread
M4
Groove Profile 8 Al M4-60, natural
0.0.443.02

Details

Downloads

ESD Product Qualification(327 KB)
Groove Profile 8 Al M4-60, natural
0.0.443.02

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23050705
eCl@ss 4.0
23050705
eCl@ss 4.1
23050705
eCl@ss 5.0
23050705
eCl@ss 5.1
23050705
eCl@ss 6.0.1
23360290
eCl@ss 7.1
23050705
eCl@ss 8.0
23050705
UNSPSC 7.0
31171506
UNSPSC 9.0
31171506
customs tariff number
76042990