Grip Cover Profile 6 30x6, black
0.0.441.84

Grip Cover Profile 6 30x6, black

0.0.441.84

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/44184
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
cut-off max. 20 m
≥1
on application
1 roll, length 20 m
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Application
  • Classification
Grip Cover Profile 6 30x6, black
0.0.441.84

Attributes

Line
line 6
Material
TPE
Property
black
Delivery unit
cut-off max. 20 m
Weight, spec. Length
m = 170 g/m
ESD
ESD-safe = No
Hardness
65 Sh A
Grip Cover Profile 6 30x6, black
0.0.441.84

Details

Hardness 65 Sh A
Oil, UV and water resistant
The Grip Cover Profiles can be used to construct Handles of any size from Profiles 5 or 6.
The Grip End Caps are screwed into the profile’s core bore using Countersunk ScrewsDIN 7991 .
Grip system 6 is ideal for heavy doors etc .
Discontinuation of the Grip Cover Profile for right-angled profile connections.
Can be connected using Standard or Universal Fastening Set.
Can be connected from the inside of the door using T-Slot Nut St and Button-Head Screw ISO 7380.
Grip Cover Profile 6 30x6, black
0.0.441.84

Accessoires / Service

Grip End Cap 6 D42, black
Delivery unit
1 pce.
Article-No.
0.0.441.87

Applications

Transport trolley - Article EX-01011

Flexible, customisable trolley for transporting materials.

More information
PDF CAD Parts list

Applications

Mobile workshop carriage - Article EX-01029

The solution for work that demands a great deal of flexibility.

More information
PDF CAD Parts list

Applications

MB transport trolley - Article EX-010777

This transport trolley is made from classic 40 x 40 mm Line 8 profiles. It is light and, thanks to the use of high-quality Swivel Castors D75, easy to steer.

More information
PDF CAD Parts list Drawing
Grip Cover Profile 6 30x6, black
0.0.441.84

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360192
eCl@ss 4.0
22041414
eCl@ss 4.1
22041414
eCl@ss 5.0
23210303
eCl@ss 5.1
23210303
eCl@ss 6.0.1
23210303
eCl@ss 7.1
23210303
eCl@ss 8.0
23210303
UNSPSC 7.0
31162801
UNSPSC 9.0
31162801
customs tariff number
39161000