Clamp-Profile Fastener 6 30x30 E
0.0.441.80

Clamp-Profile Fastener 6 30x30 E

0.0.441.80

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/44180
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Application
  • Classification
Clamp-Profile Fastener 6 30x30 E
0.0.441.80

Attributes

Line
line 6
Material
Die-cast zinc, white aluminium similar to RAL 9006
Delivery unit
1 set
Weight
m = 78 g
ESD
ESD-safe = No
Clamp-Profile Fastener 6 30x30 E
0.0.441.80

Details

2 Cap Screws DIN 912-M6x16, St, bright zinc-plated
Clamp-Profile Fasteners are special fastening elements which, at the same time, allow easy hanging of protective-fence panels.
Suspended frame elements can also be locked if required by subsequently moving the lower Clamp-
Profile Hanger.
The Clamp-Profile Fastener can be combined with any desired Profiles 6 30x30 or 8 40x40 and also with the existing Clamp Profiles 6 30x30 or 8 40x40. The fact that the Clamp-Profile Fastener has a special cavity means that the panels to be fitted in the profile grooves do not need to be notched.
Clamp-Profile Fastener 6 30x30 E
0.0.441.80

Accessoires / Service

Clamp-Profile Hanger 6 E
Delivery unit
1 set
Article-No.
0.0.441.11
Profile Machining, End-Face Thread, M6x16
Delivery unit
1 pce.
Article-No.
0.0.419.15

Applications

Enclosures and guards - Article EX-01043

The enclosure and guard systems supplied by item can adapt to suit all requirements.

More information
PDF CAD Parts list
Clamp-Profile Fastener 6 30x30 E
0.0.441.80

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
30152001
UNSPSC 9.0
30152001
customs tariff number
79070000