Clamp-Profile Hanger 8 E
0.0.440.05

Clamp-Profile Hanger 8 E

0.0.440.05

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/44005
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Clamp-Profile Hanger 8 E
0.0.440.05

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 112 g
ESD
ESD-safe = No
Clamp-Profile Hanger 8 E
0.0.440.05

Details

4 bolts, St, bright zinc-plated
4 washers ISO 7093-2 -8- 200 HV, bright zinc-plated
4 T-Slot Nuts 8 St M8, bright zinc-plated
Clamp-Profile Hanger E:
to be used with Clamp-Profile Fasteners E.
> clearance between frame profile and Stand Profile 12 mm
> medium load-carrying capacity
> lateral tolerance adjustment 6 mm
Clamp-Profile Hangers E can be used to hang frame elements into any desired construction with Clamp-Profile Fasteners E. By integrating the suspension facility into the corner areas of the frame element, it is possible to achieve a very narrow gap (12 mm) between the frame element and the stand.
Suspended frame elements can also be locked if required by subsequently moving the lower Clamp-
Profile Hanger.
Installation sequence:
1. Hook the frame element into the existing construction.
2. Fix the height of the frame element using the upper hangers (a).
3. Move the lower Clamp-Profile Hangers to lock the frame element in position (if required).
Installation sequence:
1. Hook the frame element into the existing construction.
2. Fix the height of the frame element using the upper hangers (a).
3. Move the lower Clamp-Profile Hangers to lock the frame element in position (if required).
Clamp-Profile Hanger 8 E
0.0.440.05

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
30152001
UNSPSC 9.0
30152001
customs tariff number
73269098