Slide Strip 6 ESD, black
0.0.439.40

Slide Strip 6 ESD, black

0.0.439.40

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/43940
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
cut-off max. 2000 mm
≥1
on application
1 pce., length 2000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Service
  • Downloads
  • Application
  • Classification
Slide Strip 6 ESD, black
0.0.439.40

Attributes

Line
line 6
Material
PE-UHMW
Property
black
Delivery unit
cut-off max. 2000 mm
Weight, spec. Length
m = 90 g/m
ESD
ESD-safe = Yes
Slide Strip 6 ESD, black
0.0.439.40

Details

The Slide Strips serve as slide elements when transporting goods or workpiece carriers, for example.
They can be fitted into the profile grooves, are hard-wearing and have a low coefficient of sliding friction.
The Slide Strips have a permissible load of 2 N/mm2.
The antistatic feature of the Slide Strips prevents electrostatic charging of transported goods due to friction.
They can also be used as rebate strips and guide rails or can be employed as a support base, e.g. in shelves to protect sensitive products.
Slide Strip 6 ESD, black
0.0.439.40

Accessoires / Service

Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

ESD Product Qualification(321 KB)

Applications

Transport trolley - Article EX-01011

Flexible, customisable trolley for transporting materials.

More information
PDF CAD Parts list
Slide Strip 6 ESD, black
0.0.439.40

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360192
eCl@ss 4.0
22041415
eCl@ss 4.1
22041415
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 7.1
23210192
eCl@ss 8.0
23210192
UNSPSC 7.0
31162703
UNSPSC 9.0
31162703
customs tariff number
39161000