Angle Clamp Bracket 5 with Clamp Lever
0.0.437.85

Angle Clamp Bracket 5 with Clamp Lever

0.0.437.85

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/43785
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Angle Clamp Bracket 5 with Clamp Lever
0.0.437.85

Attributes

Line
line 5
Delivery unit
1 set
Weight
m = 51 g
ESD
ESD-safe = No
Angle Clamp Bracket 5 with Clamp Lever
0.0.437.85

Details

Die-cast zinc, RAL9006 white aluminium
1 T-Slot Nut 5 St M5, bright zinc-plated
1 clamp lever M5x20, black
1 sleeve, St, bright zinc-plated
The Angle Hinge Brackets and Angle Clamp Brackets are used for connecting two profiles of the same Line whose side faces are in contact and which cross at an angle.
The Angle Hinge Bracket serves as a fixed point of rotation for profiles crossing each other. When the screws are tight, the rotational position around the bearing bush can still be selected at will.
The Angle Clamp Bracket can be used in combination with an Angle Hinge Bracket or a second Angle Clamp Bracket to provide a simple connection between two crossing profiles.
Loosening the screw or clamp lever releases the tension in the two profile grooves and allows rotation at any angle and movement along the grooves.
The Angle Clamp Bracket can be used in combination with an Angle Hinge Bracket or a second Angle Clamp Bracket to provide a simple connection between two crossing profiles.
Loosening the screw or clamp lever releases the tension in the two profile grooves and allows rotation at any angle and movement along the grooves.
Combination of Angle Hinge Bracket and Angle Clamp Bracket, e.g. for adjusting the angle of a shelf around a fixed point of rotation.
Combination of two Angle Clamp Brackets, e.g. for adjusting a rest (in terms of height, lateral location and angle).

Downloads

Finding the right fastener fast(2 MB)
Angle Clamp Bracket 5 with Clamp Lever
0.0.437.85

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162502
UNSPSC 9.0
31162502
customs tariff number
79070000