T-Slot Nut 8 PA, black
0.0.436.52

T-Slot Nut 8 PA, black

0.0.436.52

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/43652
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
T-Slot Nut 8 PA, black
0.0.436.52

Attributes

Line
line 8
Material
PA-GF
Property
black
Delivery unit
1 pce.
Weight
m = 1 g
ESD
ESD-safe = No
Force max
Fmax. = 150 N
Torque
M = 1.5 Nm
T-Slot Nut 8 PA, black
0.0.436.52

Details

Lightweight T-Slot Nut for securing light parts (e.g. Roller Elements 8 80 or signs) or when low loads are involved.
Button-Head Screw T4 from item has been specially designed for use with T-Slot Nut 8 PA. This screw cuts its own thread in the plastic body.
T-Slot Nut PA can, if required, be prefitted (using the screw) to the component to be secured and is inserted at any position in the profile groove.
Tightening the screw automatically locks the T-Slot Nut in the groove.
T-Slot Nut 8 PA, black
0.0.436.52

Accessoires / Service

Button-Head Screw T4x12, bright zinc-plated
Delivery unit
1 pce.
Article-No.
0.0.440.39
Button-Head Screw T4x14, black
Delivery unit
1 pce.
Article-No.
0.0.440.40
Button-Head Screw T4x16, black
Delivery unit
1 pce.
Article-No.
0.0.440.41
Button-Head Screw T4x18, black
Delivery unit
1 pce.
Article-No.
0.0.440.42
Button-Head Screw T4x25, bright zinc-plated
Delivery unit
1 pce.
Article-No.
0.0.440.43
T-Slot Nut 8 PA, black
0.0.436.52

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
23110806
eCl@ss 4.1
23110806
eCl@ss 5.0
23110806
eCl@ss 5.1
23110806
eCl@ss 6.0.1
23110890
eCl@ss 7.1
23110890
eCl@ss 8.0
23110890
UNSPSC 7.0
31161708
UNSPSC 9.0
31161708
customs tariff number
39269097