Parts Container 120x40, black
0.0.432.74

Parts Container 120x40, black

0.0.432.74

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/43274
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.

iF product design award

This product has been recognised for outstanding design quality by the internationally renowned iF product design award. The judges for the iF product design award believe that product optimisation and the courage to stand out through design will continue to be important in the future.

Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Application
  • Classification
Parts Container 120x40, black
0.0.432.74

Attributes

Line
Work Bench System
line 8
Material
PA-GF
Property
black
Delivery unit
1 pce.
Weight
m = 200 g
ESD
ESD-safe = No
Parts Container 120x40, black
0.0.432.74

Details

Window, PC, transparent / black
a = 120 mm b = 40 mm
Available in various widths (80, 120 and 160 mm) and heights (40 and 80 mm), Parts Containers make it easier to store and pick small parts at work benches.
The stackable Parts Containers are divided into two sections: a storage part at the rear and an integrated picking tray at the front, where small parts can be neatly pre-sorted into portions via a sloping transition point.
Parts Container Fasteners are used to secure the Containers to profiles with a Line 8 groove. The angle between the Container and profile can be adjusted in 15° increments to support natural movement sequences.
Parts Containers can be mounted in 15° increments on Parts Container Fasteners fitted to profiles or other components (⌀ 7 mm for M6). This helps make optimum use of the handling area and ensures supplied parts can be changed over quickly.
The window can be used for content labelling cards. It can also be used rotated around 180° (with the black face to the front).
Parts Container 120x40, black
0.0.432.74

Accessoires / Service

Parts Container Fastener 40
Delivery unit
1 set
Article-No.
0.0.432.07
Labelling Card for Parts Containers, white
Delivery unit
1 pce.
Article-No.
0.0.432.47

Downloads

Template(98 KB)

Applications

Double assembly work bench - Article EX-01056

Two height-adjustable table elements with accessories for production work.

More information
PDF CAD Parts list Drawing

Applications

Work bench E with electrical height adjustment - Article EX-01059

Work bench E, which incorporates an electrical height-adjustment system, is ideal as an ergonomic work bench with a variety of functions.

More information
PDF CAD Parts list Drawing

Applications

Machine enclosure - Article EX-01082

This machine enclosure with work bench has been fitted with noise-insulating material on the front. Steel Mesh on the top provides ventilation and ensures maximum occupational safety.

More information
PDF CAD Parts list Drawing
Parts Container 120x40, black
0.0.432.74

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100290
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111902
UNSPSC 9.0
56111902
customs tariff number
39269097