Cover Profile 6, black
0.0.431.01

Cover Profile 6, black

0.0.431.01

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/43101
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 2000 mm
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Tools
  • Application
  • Classification
Cover Profile 6, black
0.0.431.01

Attributes

Line
line 6
Material
PP
Property
black
Delivery unit
1 pce., length 2000 mm
Weight, spec. Length
m = 18 g/m
ESD
ESD-safe = No
Length, rated
L = 2000 mm
Cover Profile 6, black
0.0.431.01

Details

Profile made from flexible plastic for two different applications:
As a cover profile it seals the profile grooves against dirt.
With the open side facing outwards, it serves as a panel-fixing profile. These can then be held securely in the wide profile groove.
Use of coloured Cover Profiles not only provides a means of covering profile grooves, but also of adding colour to profile structures.
Several colour options
Use of coloured Cover Profiles not only provides a means of covering profile grooves, but also of adding colour to profile structures.
Grey Cover Profiles provide an unobtrusive groove covering
Grey Cover Profiles seal the groove in a colour that blends in well with the aluminium.
Covering cables in the profile groove
The grooves can also be used to protect and hide electrical cables.
When inserted with its smooth side facing up, the Cover Profile keeps dirt and dust out of the groove.
When fitted open side up, the Cover Profile holds panels securely and stably in the groove.
Cover Profile 6, black
0.0.431.01

Tools

Multi-Purpose Pliers
Delivery unit
1 pce.
Article-No.
0.0.265.63
Multi-Purpose Pliers with 90° Stop
Delivery unit
1 pce.
Article-No.
0.0.662.33

Applications

Coat rack on castors - Article EX-01039

At home in any reception area

More information
PDF CAD Parts list

Applications

Brochure stand - Article EX-01064

Featuring an industrial design, this brochure stand fits in particularly well in the offices that sit alongside efficient production lines and anywhere where outstanding design is called for.

More information
PDF CAD Parts list Drawing
Cover Profile 6, black
0.0.431.01

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
35030190
eCl@ss 4.0
35030108
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
35030190
eCl@ss 7.1
35030190
eCl@ss 8.0
35030190
UNSPSC 7.0
30102315
UNSPSC 9.0
30102315
customs tariff number
39169090