Panel-Fixing Strip 8, black
0.0.429.64

Panel-Fixing Strip 8, black

0.0.429.64

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/42964
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 2000 mm
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Panel-Fixing Strip 8, black
0.0.429.64

Attributes

Line
line 8
Material
PVC
Property
black
Delivery unit
1 pce., length 2000 mm
Weight, spec. Length
m = 55 g/m
ESD
ESD-safe = No
Panel-Fixing Strip 8, black
0.0.429.64

Details

Used in conjunction with Double Panel Profile 8 Al and Clip 8 PA, the Panel-Fixing Strip is ideal for retrofitting essentially air-tight panel elements into existing frame constructions.
Apart from the cut-off, no additional machining is required for the panel element.
Panel-Fixing Strip 8, black
0.0.429.64

Accessoires / Service

Double Panel Profile 8 Al, natural
Delivery unit
cut-off max. 3000 mm
Article-No.
0.0.420.99
Panel-Fixing Strip 8, black
0.0.429.64

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360492
eCl@ss 4.0
35030108
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
35030190
eCl@ss 7.1
35030190
eCl@ss 8.0
35030190
UNSPSC 7.0
30102315
UNSPSC 9.0
30102315
customs tariff number
39161000