Cover Profile 8 F40 Al, natural
0.0.428.95

Cover Profile 8 F40 Al, natural

0.0.428.95

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/42895
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
cut-off max. 3000 mm
≥1
on application
1 pce., length 3000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Classification
Cover Profile 8 F40 Al, natural
0.0.428.95

Attributes

Line
line 8
Material
Al, anodized
Property
natural
Delivery unit
cut-off max. 3000 mm
Weight, spec. Length
m = 170 g/m
ESD
ESD-safe = No
Cover Profile 8 F40 Al, natural
0.0.428.95

Details

Cover Profiles R, WR and F for side faces, both round and flat, ensure particularly attractive styling.

They can be retrofitted to all accessible profile side faces.
Cover Cap 8 F40 integrate the cap of the basic profile.
The Cover Profiles are inserted into the grooves of Profiles 8 in conjunction with Clip 8 St.
Cover Profile 8 F40 Al, natural
0.0.428.95

Accessoires / Service

Cap 8 F40, black
Delivery unit
1 pce.
Article-No.
0.0.429.62
Clip 8 St, bright zinc-plated
Delivery unit
1 pce.
Article-No.
0.0.428.97
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30
Cover Profile 8 F40 Al, natural
0.0.428.95

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
35030190
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
35030190
eCl@ss 8.0
35030190
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042990