Corrugated Mesh St 3mm 20x20, bright zinc-plated
0.0.428.32

Corrugated Mesh St 3mm 20x20, bright zinc-plated

0.0.428.32

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/42832
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
cut-off max. 2970x1780 mm
≥1
on application
1 pce. approx. 3000x1810 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Service
  • Downloads
  • Classification
Corrugated Mesh St 3mm 20x20, bright zinc-plated
0.0.428.32

Attributes

Material
St
Property
bright zinc-plated
Delivery unit
cut-off max. 2970x1780 mm
Weight, spec. Surface
m = 5.0 kg/m2
ESD
ESD-safe = Yes
Corrugated Mesh St 3mm 20x20, bright zinc-plated
0.0.428.32

Details

Minimum cut-off width 150 mm
Corrugated Meshes St are ideal for safety equipment which is subject to high stresses because of the very rigid steel wire they employ. They are fixed in special Clamp Profiles.
Corrugated Meshes St are made from electrogalvanized wires.

Note on cutting Corrugated Mesh St to size:
Because of the way the material behaves when cut, the cut-off tolerances are in DIN ISO 2768 tolerance class c.
Corrugated Mesh St 3mm 20x20, bright zinc-plated
0.0.428.32

Accessoires / Service

Saw Cut for Panel Elements Cat. 4
Delivery unit
1 pce.
Article-No.
0.0.475.51

Downloads

ESD Product Qualification(502 KB)
Corrugated Mesh St 3mm 20x20, bright zinc-plated
0.0.428.32

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360401
eCl@ss 4.0
35010203
eCl@ss 4.1
35010203
eCl@ss 5.0
35010203
eCl@ss 5.1
35010203
eCl@ss 6.0.1
35010203
eCl@ss 7.1
35020203
eCl@ss 8.0
35020203
UNSPSC 7.0
30103201
UNSPSC 9.0
30103201
customs tariff number
73144900