Cap 8 80x40 Zn, black
0.0.427.11

Cap 8 80x40 Zn, black

0.0.427.11

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/42711
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Application
  • Classification
Cap 8 80x40 Zn, black
0.0.427.11

Attributes

Line
line 8
Material
Die-cast zinc
Property
black
Delivery unit
1 pce.
Weight
m = 49 g
ESD
ESD-safe = No
Cap 8 80x40 Zn, black
0.0.427.11

Details

Zinc Caps are screwed into the core bores. These Caps are particularly resistant to mechanical loading and changes in temperature. They can be unscrewed and screwed back on any number of times.
They must be secured in the core bores in the profiles using countersunk screws 8 SF M7,1x16. No threads need to be tapped to do this.
Cap 8 80x40 Zn, black
0.0.427.11

Accessoires / Service

Countersunk Screw 8 SF M7.1x16, black
Delivery unit
1 pce.
Article-No.
0.0.428.05

Applications

Cantilever rack - Article EX-01071

Made entirely using elements from the MB Building Kit System, this cantilever rack has been optimised for the storage of lengthy products.

More information
PDF CAD Parts list Drawing
Cap 8 80x40 Zn, black
0.0.427.11

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360292
eCl@ss 4.0
22041441
eCl@ss 4.1
22041441
eCl@ss 5.0
37070517
eCl@ss 5.1
37070517
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23369290
eCl@ss 8.0
23369290
UNSPSC 7.0
31101508
UNSPSC 9.0
31101508
customs tariff number
79070000