Timing Belt R50 T10, black
0.0.426.10

Timing Belt R50 T10, black

0.0.426.10

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/42610
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
Cut-off max. 50 m
≥1
on application
1 roll, length 50 m
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Timing Belt R50 T10, black
0.0.426.10

Attributes

Material
PUR
Property
black
Delivery unit
1 roll, length 50 m
Weight, spec. Length
m = 250 g/m
ESD
ESD-safe = No
Force max
Fmax. = 4200 N
Timing Belt R50 T10, black
0.0.426.10

Details

With integrated steel wires
Perm. load 4,200 N
K = 1,000 N
Timing Belts are positive driving elements which are used to perform precise linear movements. Their features include low noise, low maintenance and low play. The fact that they are made of polyurethane-moulded steel wires means they are also sufficiently elastic to absorb and dampen impacts.
item Timing Belts are finely stranded, giving them high flexural strength. They are therefore ideal for use with Timing-Belt Reverse and Counter-Reverse Units which are not compatible with standard (commercially available) Timing Belts.
L = Total length of the Timing Belt in mm
FV = Pre-tensioning force in N
K = Constant of expansion in N (equivalent to the pre-tensioning force to expand the Timing Belt by 1‰)
Timing Belt R50 T10, black
0.0.426.10

Accessoires / Service

Timing-Belt Tensioner, Fixing Block 8 R50
Delivery unit
1 set
Article-No.
0.0.426.05
Timing-Belt Tensioner, Tensioning Block 8 R50
Delivery unit
1 set
Article-No.
0.0.426.04
Timing-Belt Tensioner Holder 8 R50
Delivery unit
1 set
Article-No.
0.0.426.36
Timing Belt R50 T10, black
0.0.426.10

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23170205
eCl@ss 4.0
23170205
eCl@ss 4.1
23170205
eCl@ss 5.0
23170205
eCl@ss 5.1
23170205
eCl@ss 6.0.1
23170205
eCl@ss 7.1
23170205
eCl@ss 8.0
23170205
UNSPSC 7.0
26111504
UNSPSC 9.0
26111504
customs tariff number
39269097