Cover Profile 5 16x3, black
0.0.425.23

Cover Profile 5 16x3, black

0.0.425.23

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/42523
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
cut-off max. 20 m
≥1
on application
1 roll, length 20 m
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Tools
  • Classification
Cover Profile 5 16x3, black
0.0.425.23

Attributes

Line
line 5
Material
NBR
Property
black
Delivery unit
cut-off max. 20 m
Weight, spec. Length
m = 57 g/m
ESD
ESD-safe = No
Hardness
80 Sh A
Cover Profile 5 16x3, black
0.0.425.23

Details

Hardness 80° Shore A, oil and water resistant
Cover Profiles NBR provide an elastic cover for the profile groove or profile side faces. Ideal for non-slip surfaces e.g. steps, buffer strip for sliding doors etc.
Note: The length tolerance for cuttings is max. +10 mm.
Cover Profile 5 16x3, black
0.0.425.23

Tools

Multi-Purpose Pliers
Delivery unit
1 pce.
Article-No.
0.0.265.63
Multi-Purpose Pliers with 90° Stop
Delivery unit
1 pce.
Article-No.
0.0.662.33
Cover Profile 5 16x3, black
0.0.425.23

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
35030190
eCl@ss 4.0
35030108
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
35030190
eCl@ss 7.1
35030190
eCl@ss 8.0
35030190
UNSPSC 7.0
30102316
UNSPSC 9.0
30102316
customs tariff number
40169997