Handle Al 120, black
0.0.416.85

Handle Al 120, black

0.0.416.85

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/41685
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Application
  • Classification
Handle Al 120, black
0.0.416.85

Attributes

Material
Al
Property
black
Delivery unit
1 pce.
Weight
m = 37 g
ESD
ESD-safe = No
Thread
M5
Handle Al 120, black
0.0.416.85

Details

Handles Al can be secured from the rear (concealed). They can also be fitted from the front when used with the Fastening Sets.
Stable, coated aluminium Handles of straight and angled design.
Handle Al 120, black
0.0.416.85

Accessoires / Service

Fastening Set for Handle Al 120
Delivery unit
1 set
Article-No.
0.0.418.81

Applications

Microscope trolley - Art. no. EX-01110

This microscope trolley has closed grooves throughout and its fastening elements are entirely concealed.

More information
PDF CAD Parts list Drawing
Handle Al 120, black
0.0.416.85

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041414
eCl@ss 4.1
22041414
eCl@ss 5.0
23210303
eCl@ss 5.1
23210303
eCl@ss 6.0.1
23210303
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
31162801
UNSPSC 9.0
31162801
customs tariff number
76169990