Impact Buffer M4 D15x15, black
0.0.416.33

Impact Buffer M4 D15x15, black

0.0.416.33

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/41633
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Application
  • Classification
Impact Buffer M4 D15x15, black
0.0.416.33

Attributes

Material
NBR
Property
black
Delivery unit
1 pce.
Weight
m = 5 g
ESD
ESD-safe = No
Force max
Fmax. = 90 N
Thread
M4
Hardness
55 Sh A
Impact Buffer M4 D15x15, black
0.0.416.33

Details

Hardness 55 Sh A
Steel insert, St
Rubber-metal elements for absorbing impacts. Resistant to oil, water, sea water and road salt solutions. Partially resistant to soap solutions, vegetable fats and animal fats. It can also be used as a simple, damping foot.

Applications

Work bench interlinking - Article EX-01080

This work bench scenario is one example of how three workstations can be interlinked using an integrated material picking rack. Production parts move rapidly along roller conveyors between work benches to precisely where they are needed.

More information
PDF CAD Parts list Drawing

Applications

Laboratory work bench - Art. no. EX-01109

This lab work bench was developed for the inspection of windscreens. It comprises versatile Bed Plate Profiles that offer a flexible means of positioning screen fixings.

More information
PDF CAD Parts list Drawing
Impact Buffer M4 D15x15, black
0.0.416.33

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23189090
eCl@ss 4.0
22041412
eCl@ss 4.1
22041412
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 7.1
23270290
eCl@ss 8.0
23270290
UNSPSC 7.0
31141502
UNSPSC 9.0
31141502
customs tariff number
40169991