Conduit Edge Profile, black
0.0.411.58

Conduit Edge Profile, black

0.0.411.58

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/41158
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 roll, length 20 m
≥1
on application
cut-off max. 20 m
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Classification
Conduit Edge Profile, black
0.0.411.58

Attributes

Material
TPE
Property
black
Delivery unit
1 roll, length 20 m
Weight, spec. Length
m = 60 g/m
ESD
ESD-safe = No
Length, rated
L = 20000 mm
Conduit Edge Profile, black
0.0.411.58

Details

Flexible cover to protect cable insulation. It can be used with wall elements of the modular conduit systems or Conduit Profiles E.
Conduit Edge Profile, black
0.0.411.58

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27400704
eCl@ss 4.0
27140603
eCl@ss 4.1
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
eCl@ss 6.0.1
27400704
eCl@ss 7.1
27400704
eCl@ss 8.0
27400704
UNSPSC 7.0
31141501
UNSPSC 9.0
31141501
customs tariff number
40082900