Screw Strip 8 Al, natural
0.0.411.44

Screw Strip 8 Al, natural

0.0.411.44

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/41144
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
cut-off max. 2000 mm
≥1
on application
1 pce., length 2000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Service
  • Downloads
  • Classification
Screw Strip 8 Al, natural
0.0.411.44

Attributes

Line
line 8
Material
Al, anodized
Property
natural
Delivery unit
cut-off max. 2000 mm
Weight, spec. Length
m = 130 g/m
ESD
ESD-safe = Yes
Screw Strip 8 Al, natural
0.0.411.44

Details

Screw Strips Al are fastening elements which are particularly suitable for retrofitting into existing constructions.
The Screw Strips are pressed into the profile groove from above and provide Self-Tapping Screws 4.2 mm with a screw channel along their entire length.
Example of how a cable conduit is secured with Screw Strip 8 Al and Self-Tapping Screws DIN 7981 St 4.2x13.
The required screw length L must be selected to match the workpiece thickness s.
Screw Strip 8 Al, natural
0.0.411.44

Accessoires / Service

Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

ESD Product Qualification(321 KB)
Screw Strip 8 Al, natural
0.0.411.44

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360190
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042990