Angle Bracket 8 40x40 Zn, white aluminium, similar to RAL 9006
0.0.411.24

Angle Bracket 8 40x40 Zn, white aluminium, similar to RAL 9006

0.0.411.24

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/41124
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Angle Bracket 8 40x40 Zn, white aluminium, similar to RAL 9006
0.0.411.24

Attributes

Line
line 8
Material
Die-cast zinc
Property
white aluminium, similar to RAL 9006
Delivery unit
1 pce.
Weight
m = 119 g
ESD
ESD-safe = No
Angle Bracket 8 40x40 Zn, white aluminium, similar to RAL 9006
0.0.411.24

Details

For power-lock connection (without machining) between profiles, reinforcing profile connections or for fastening a range of components to profiles.
Angle Brackets are ideal for connecting cable conduits. The rounded internal edge prevents damage to the cables.
When used to reinforce the joints of large profiles or conduits, several Angle Brackets can be used in parallel.
Note: Ensure the maximum permissible tensile load on the Profile Groove is not exceeded!
For Angle Brackets of Lines 6, 8 and 12, special square washers are used to improve the application of the clamping force.
F < 1,000 N ∧ F x l < 50 Nm
The load-carrying capacity is to be checked to ensure both conditions are met.
Angle Bracket 8 40x40 Zn, white aluminium, similar to RAL 9006
0.0.411.24

Accessoires / Service

Angle Bracket Cap 8 40x40, black
Delivery unit
1 pce.
Article-No.
0.0.411.26
Angle Bracket Cap 8 40x40, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.627.57
Washer 13.9x13.9x2, bright zinc-plated
Delivery unit
1 pce.
Article-No.
0.0.494.45

Downloads

Finding the right fastener fast(2 MB)
Angle Bracket 8 40x40 Zn, white aluminium, similar to RAL 9006
0.0.411.24

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162502
UNSPSC 9.0
31162502
customs tariff number
79070000