Connection Processing, End Face, Thread M5x16
0.0.404.13

Connection Processing, End Face, Thread M5x16

0.0.404.13

Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/40413
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.

More Product Information

  • Attributes
  • Details
  • Classification
Connection Processing, End Face, Thread M5x16
0.0.404.13

Attributes

Line
line 8
Delivery unit
1 pce.
ESD
ESD-safe = No
Thread
M5
Thread, Length
b = 16 mm
Connection Processing, End Face, Thread M5x16
0.0.404.13

Details

(Thread for the bolt of the Line 8 Clamp-Profile Connection, Clamp Profile 8 32x18)
Connection Processing, End Face, Thread M5x16
0.0.404.13

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
25090703
eCl@ss 4.0
25090701
eCl@ss 4.1
25090701
eCl@ss 5.0
25090703
eCl@ss 5.1
25090703
eCl@ss 6.0.1
25090703
eCl@ss 7.1
25090703
eCl@ss 8.0
25090703
UNSPSC 7.0
73181007
UNSPSC 9.0
73181007
customs tariff number
76042100