Clamp-Profile Fastening Set 8 32x18
0.0.404.09

Clamp-Profile Fastening Set 8 32x18

0.0.404.09

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/40409
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Service
  • Classification
Clamp-Profile Fastening Set 8 32x18
0.0.404.09

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 11 g
ESD
ESD-safe = No
Tightening torque, bright zinc-plated
Mbz-p = 4.5 Nm
Clamp-Profile Fastening Set 8 32x18
0.0.404.09

Details

Fastener, die-cast zinc, bright zinc-plated
Button-Head Screw ISO 7380-M5x20, St, bright zinc-plated
Clamp-Profile Fastening Set 8 32x18 ensures a correctly positioned corner connection for the profiles.
10 mm thick panel elements can be fitted into the groove without using Clamping Springs.
Clamp-Profile Fastening Set 8 32x18
0.0.404.09

Accessoires / Service

Profile Machining, End-Face Thread, MX x 7X
Delivery unit
1 pce.
Article-No.
0.0.722.96
Clamp-Profile Fastening Set 8 32x18
0.0.404.09

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
30152001
UNSPSC 9.0
30152001
customs tariff number
83024200